SLVSIL6C January 2026 – April 2026 INA151
PRODUCTION DATA
The INA151 is a precision difference amplifier with an input common-mode voltage range of up to 110V above negative supply (recommended). The INA151 can accurately measure voltages in the presence of high common-mode voltage with a high common-mode rejection ratio of 125dB minimum and common-mode input impedance of >1.4MΩ and an offset voltage drift of 0.6μV/ºC for gain of 1V/V.
The INA151 is offered in gain options of 1V/V (INA151A), 2/3V/V (INA151B), 1/2V/V (INA151C) and 1/4V/V ( INA151D).
The INA151 has an Enable/Disable (EN) pin that provide a high-impedance output to allow stacking multiple INA151 on the outputs. In many applications this reduces the need for an input multiplexer.
The INA151 is offered in standard 8-pin packages such as SOT-23.
| PART NUMBER(1) | VERSION | PACKAGE(2) | PACKAGE SIZE(3) |
|---|---|---|---|
| INA151 | A (G=1) | DDF (SOT-23, 8) | 2.9mm × 2.8mm |
| B (G=2/3) | |||
| C (G=1/2) | |||
| D (G=1/4) |