SLVSIL6C January 2026 – April 2026 INA151
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
|---|---|---|---|---|---|---|---|---|
| INPUT | ||||||||
| VOS | Offset voltage (RTI) | VS = ±5V, VCM = 0V | G=1 (A) | ±0.3 | ±0.9 | mV | ||
| G=2/3 (B) | ±0.37 | ±1.3 | ||||||
| G=1/2 (C) | ±0.52 | ±1.7 | ||||||
| G=1/4 (D) | ±0.96 | ±3.4 | ||||||
| Offset voltage drift (RTI) | TA = –40℃ to 125℃ | G=1 (A) | ±0.1 | ±0.6 | µV/°C | |||
| G=2/3 (B) | ±0.15 | ±0.92 | ||||||
| G=1/2 (C) | ±0.2 | ±1.2 | ||||||
| G=1/4 (D) | ±0.4 | ±2.4 | ||||||
| PSRR | Power-supply rejection ratio (RTI) | VS = ±1.35V to ±10V, VCM = (VS–) + 40V | G=1 (A) | 83 | dB | |||
| G=2/3 (B) | 79 | |||||||
| G=1/2 (C) | 76 | |||||||
| G=1/4 (D) | 69 | |||||||
| VCM | Common-mode voltage (1) | TA = –40℃ to 125℃ | (V–) + 4.3 | (V–) + 110 | V | |||
| VDM | Differential-mode voltage (1) | TA = –40℃ to 125℃ | –5 | 5 | V | |||
| TA = –40℃ to 125℃ | G=1/4 | –4.7 | 4.7 | |||||
| CMRR | Common-mode voltage rejection | VCM = –0.7V to 105V, RS = 0Ω | G=1, 2/3, 1/2 | 125 | 137 | dB | ||
| G=1/4 | 123 | 135 | ||||||
| RVR | Reference voltage rejection | VREF = –4.7V to 4.7V | G=1, 2/3 | ±50 | ±250 | µV/V | ||
| VREF = –4.7V to 4.5V | G=1/2 | ±50 | ±250 | |||||
| VREF = –4.7V to 0.1V | G=1/4 | ±50 | ±250 | |||||
| Reverse input protection | (V–) – 85 | V | ||||||
| RDM | Differential input impedance | 45 | kΩ | |||||
| RCM | Common-mode input impedance | VCM = 0V to 110V | 1 | MΩ | ||||
| Output impedance | EN = HIGH | See Typical Characteristics | Ω | |||||
| EN = LOW | G=1 (A) | 562.5 | kΩ | |||||
| G=2/3 (B) | 395.83 | |||||||
| G=1/2 (C) | 312.5 | |||||||
| G=1/4 (D) | 187.5 | |||||||
| IB | Input bias current | VDM = 0mV, IB+ | 21 | µA | ||||
| VDM = 0mV, IB– | 21 | |||||||
| VDM = 5V, EN=HIGH(4) | +55/–11 | |||||||
| VDM = 5V, EN=LOW | +/–30 | |||||||
| Input bias current drift | TA = –40℃ to 125℃ | 1.8 | nA/℃ | |||||
| IOS | Input offset current(2) | VDM= 0mV | ±250 | pA | ||||
| Input offset current drift(2) | TA = –40℃ to 125℃ | 0.3 | pA/℃ | |||||
| NOISE | ||||||||
| eN | Voltage noise (RTI) | f = 1kHz | G=1 (A) | 485 | nV/√Hz | |||
| G=2/3 (B) | 502 | |||||||
| G=1/2 (C) | 506 | |||||||
| G=1/4 (D) | 576 | |||||||
| GAIN | ||||||||
| GE | Gain error | VDM = ±4.7V | ±0.005 | ±0.025 | % | |||
| Gain error | G=1/4 | ±0.015 | ±0.04 | |||||
| Gain error drift | TA = –40°C to +125°C | 0.05 | 2 | ppm/°C | ||||
| Gain non-linearity | VDM= ±4.7V | 2 | ppm | |||||
| OUTPUT | ||||||||
| Output voltage | RL = 10kΩ, TA = –40℃ to 125℃ | (V–) + 0.3 | (V+) – 0.3 | V | ||||
| CL | Load capacitance | Stable operation | G=1 (A), 2/3 (B) | 0.5 | nF | |||
| G=1/2 (C), 1/4 (D) | 0.3 | |||||||
| ISC | Short-circuit current | Continuous to Vs/2 | Sinking | 25 | mA | |||
| Sourcing | 17 | |||||||
| FREQUENCY RESPONSE | ||||||||
| BW | Bandwidth, –3 dB | CL=100pF | G=1 (A) | 620 | kHz | |||
| G=2/3 (B) | 850 | |||||||
| G=1/2 (C) | 1080 | |||||||
| G=1/4 (D) | 1600 | |||||||
| SR | Slew rate | VDM=±4.7V | 2.2 | V/µs | ||||
| tS | Settling time | VDM= ±4.5V-step, VCM=5V | G=1 (A) | To 0.1% | 9 | µs | ||
| To 1% | 4.8 | |||||||
| G=2/3 (B) | To 0.1% | 7.6 | ||||||
| To 1% | 3.8 | |||||||
| G=1/2 (C) | To 0.1% | 10.2 | ||||||
| To 1% | 2.7 | |||||||
| G=1/4 (D) | To 0.1% | 8.9 | ||||||
| To 1% | 1.9 | |||||||
| Output enable time | To 0.1% | 15 | µs | |||||
| Output disable time(3) | To 0.1% | 16 | ||||||
| Overload recovery | 50% input overload | 16 | µs | |||||
| POWER SUPPLY | ||||||||
| IQ(VS+) | Quiescent current into VS+ | VDM = 0V, EN = HIGH | 430 | 550 | µA | |||
| IQ(VS–) | Quiescent current into VS– | VDM = 0V, EN = HIGH | –570 | –460 | µA | |||
| IQ | Quiescent current into VS+/VS– | VDM = 0V, EN = LOW | ±300 | µA | ||||
| Quiescent current drift | VDM = 0V, TA = –40℃ to 125℃ | –0.07 | µA/℃ | |||||
| ENABLE LOGIC | ||||||||
| VEN | Enable input logic low | EN = LOW, DGND | DGND | DGND + 0.9 | V | |||
| Enable input logic high | EN = HIGH, DGND | DGND + 2 | DGND + 5 | V | ||||
| Enable input current | VEN = DGND + 5V | 1.9 | µA | |||||
| VDGND | DGND voltage | (VS+) – (VS–) ≤ 12.7V | (VS–) | (VS+) – 2.7 | V | |||
| VDGND | DGND voltage | (VS+) – (VS–) > 12.7V | (VS–) | (VS–) + 10 | V | |||