SBOSAI8A March 2025 – July 2025 INA630
PRODUCTION DATA
This chapter details the procedure to lay out the gain resistor network, containing R1 and R2. Additional guidance is provided to verify that the given input voltage lies within the allowed operating range.
The selection of the current shunt resistor is an important step for an accurate battery test system. A large shunt resistor increases power dissipation which degrades the drift performance. A small resistor on the other side requires a high-performance front end. For this design, the given charging current ICHARGE is ±100A, so RSENSE is selected to be 200μΩ for best trade-off.
In charging mode, Equation 3 show the sense voltage to the input of the INA630:
The full-scale range for the selected ADC is at 5V. The reference pin is grounded. Equation 4 shows the gain:
Select R1 as ≥ 1kΩ to optimize accuracy of the circuit. Equation 5 shows the R1:
The maximum common-mode voltage of the application is the same as the maximum voltage on the battery cell which is at 5V. The minimum common-mode voltage is the discharged battery cell which during manufacturing flow can be close to 0V. Due to the architecture the limitations for maximum common-mode voltage are simply given by VIN(min) = (V−) +1.75V and VIN(max) = (V+) − 1.5V, in this example VIN(min)= −8.25V and VIN(max) = 8.5V. The operating input voltage is at 5V+20mV (maximum) and 0V–20mV (minimum) which is within the allowed range.