SLLSG36 April 2025 ISO6540-Q1 , ISO6541-Q1 , ISO6542-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| PARAMETER | TEST CONDITIONS | SUPPLY CURRENT | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| ISO6540-Q1 | |||||||
| Supply current - DC signal (2) | VI = VCC1 (1)(ISO6540); VI = 0 V (ISO6540 with F suffix) | ICC1 | 1.6 | 2.4 | mA | ||
| ICC2 | 2.1 | 3.7 | |||||
| VI = 0 V (ISO6540); VI = VCC1 (ISO6540 with F suffix) | ICC1 | 5.8 | 8 | ||||
| ICC2 | 2.3 | 4.0 | |||||
| Supply current - AC signal (3) | All channels switching with square wave clock input; CL = 15 pF | 1 Mbps | ICC1 | 3.7 | 5.1 | ||
| ICC2 | 2.4 | 4.1 | |||||
| 10 Mbps | ICC1 | 3.8 | 5.3 | ||||
| ICC2 | 4.8 | 6.6 | |||||
| 50 Mbps | ICC1 | 4.4 | 6 | ||||
| ICC2 | 15 | 18.1 | |||||
| ISO6541-Q1 | |||||||
| Supply current - DC signal (2) | VI = VCCI (1)(ISO6541); VI = 0 V (ISO6541 with F suffix) | ICC1 | 1.9 | 2.9 | mA | ||
| ICC2 | 2.2 | 3.8 | |||||
| VI = 0 V (ISO6541); VI = VCCI (ISO6541 with F suffix) | ICC1 | 5.1 | 7.2 | ||||
| ICC2 | 3.4 | 5.2 | |||||
| Supply current - AC signal (3) | All channels switching with square wave clock input; CL = 15 pF | 1 Mbps | ICC1 | 3.6 | 5.1 | ||
| ICC2 | 3 | 4.7 | |||||
| 10 Mbps | ICC1 | 4.2 | 5.8 | ||||
| ICC2 | 4.8 | 6.5 | |||||
| 50 Mbps | ICC1 | 7.3 | 9.3 | ||||
| ICC2 | 12.6 | 15.3 | |||||
| ISO6542-Q1 | |||||||
| Supply current - DC signal (2) | VI = VCCI (1)(ISO6542); VI = 0 V (ISO6542 with F suffix) | ICC1, ICC2 | 2.2 | 3.5 | mA | ||
| VI = 0 V (ISO6542); VI = VCCI (ISO6542 with F suffix) | ICC1, ICC2 | 4.4 | 6.3 | ||||
| Supply current - AC signal (3) | All channels switching with square wave clock input; CL = 15 pF | 1 Mbps | ICC1, ICC2 | 3.4 | 5 | ||
| 10 Mbps | ICC1, ICC2 | 4.7 | 6.4 | ||||
| 50 Mbps | ICC1, ICC2 | 10.2 | 12.5 | ||||