SLLSG36 April 2025 ISO6540-Q1 , ISO6541-Q1 , ISO6542-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| tPLH, tPHL | Propagation delay time | at
100kbps See # |
11 | 18 | ns | ||
| PWD | Pulse width distortion(1) |tPHL – tPLH| | 0.5 | 7 | ns | |||
| tsk(o) | Channel-to-channel output skew time(2) | Same-direction channels | 6 | ns | |||
| tsk(pp) | Part-to-part skew time(3) | 7 | ns | ||||
| tr | Output signal rise time | See Section 6 | 1.6 | 3.2 | ns | ||
| tf | Output signal fall time | 1.6 | 3.2 | ns | |||
| tPHZ | Disable propagation delay, high-to-high impedance output | See Section 6 | 23.2 | 34.4 | ns | ||
| tPLZ | Disable propagation delay, low-to-high impedance output | 23.2 | 34.4 | ns | |||
| tPZH | Enable propagation delay, high impedance-to-high output for ISO654x | 16.6 | 23 | ns | |||
| tPZL | Enable propagation delay, high impedance-to-low output for ISO654x | 16.6 | 23 | ns | |||
| tPU | Time from UVLO to valid output data | 300 | µs | ||||
| tDO | Default output delay time from input power loss | Measured from the time VCC goes below 1.2V. See Section 6 | 0.1 | 0.3 | µs | ||
| tie | Time interval error | 216 – 1 PRBS data at 50 Mbps | 1 | ns | |||