SLLS868W September 2007 – October 2025 ISO7240C , ISO7240CF , ISO7240M , ISO7241C , ISO7241M , ISO7242C , ISO7242M
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| VCC | Supply voltage(2), VCC1, VCC2 | 3.15 | 5.5 | V | ||
| IOH | High-level output current | –4 | mA | |||
| IOL | Low-level output current | 4 | mA | |||
| tui | Input pulse width | ISO724xC | 40 | ns | ||
| ISO724xM | 6.67 | 5 | ||||
| 1/tui | Signaling rate | ISO724xC | 0 | 30(1) | 25 | Mbps |
| ISO724xM | 0 | 200(1) | 150 | |||
| VIH | High-level input voltage (IN) | ISO724xM | 0.7 x VCC | VCC | V | |
| VIL | Low-level input voltage (IN) | 0 | 0.3 x VCC | V | ||
| VIH | High-level input voltage (IN, DISABLE, CTRL, EN on all devices) | ISO724xC | 2 | 5.5 | V | |
| VIL | Low-level input voltage (IN, DISABLE, CTRL, EN on all devices) | 0 | 0.8 | V | ||
| TJ | Junction temperature | 150 | °C | |||
| H | External magnetic field-strength immunity per IEC 61000-4-8 and IEC 61000-4-9 certification | 1000 | A/m | |||