SLLS868W September 2007 – October 2025 ISO7240C , ISO7240CF , ISO7240M , ISO7241C , ISO7241M , ISO7242C , ISO7242M
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| IOFF | Sleep mode output current | EN at 0 V, Single channel | 0 | μA | ||
| VOH | High-level output voltage | IOH = –4 mA, See Figure 6-1 | VCCO – 0.8 | V | ||
| IOH = –20 μA, See Figure 6-1 | VCCO – 0.1 | |||||
| VOL | Low-level output voltage | IOL = 4 mA, See Figure 6-1 | 0.4 | V | ||
| IOL = 20 μA, See Figure 6-1 | 0.1 | |||||
| VI(HYS) | Input voltage hysteresis | 150 | mV | |||
| IIH | High-level input current | IN at VCCI | 10 | μA | ||
| IIL | Low-level input current | IN at 0 V | –10 | |||
| CI | Input capacitance to ground | IN at VCC, VI = 0.4 sin (2πft), f=2MHz | 2 | pF | ||
| CMTI | Common-mode transient immunity | VI = VCC or 0 V, See Figure 6-5 | 25 | 50 | kV/μs | |