SLLSEP8C July 2015 – July 2025 ISO7831
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| PARAMETER | TEST CONDITIONS | SUPPLY CURRENT | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| Supply current - disable | EN1 = EN2 = 0V, VI = 0V (Devices with suffix F), VI = VCCI (Devices without suffix F) | ICC1 | 0.9 | 1.6 | mA | ||
| ICC2 | 0.8 | 1.3 | |||||
| EN1 = EN2 = 0V, VI = VCCI (Devices with suffix F), VI = 0V (Devices without suffix F) | ICC1 | 3.3 | 4.8 | ||||
| ICC2 | 1.9 | 2.9 | |||||
| Supply current - DC signal | VI = 0V (Devices with suffix F), VI = VCCI (Devices without suffix F) | ICC1 | 1.4 | 2.3 | |||
| ICC2 | 1.7 | 2.6 | |||||
| VI = VCCI (Devices with suffix F), VI = 0V (Devices without suffix F) | ICC1 | 3.8 | 5.6 | ||||
| ICC2 | 2.9 | 4.3 | |||||
| Supply current - AC signal | All channels
switching with square wave clock input; CL = 15pF | 1Mbps | ICC1 | 2.6 | 4 | ||
| ICC2 | 2.3 | 3.5 | |||||
| 10Mbps | ICC1 | 2.9 | 4.3 | ||||
| ICC2 | 2.9 | 4.1 | |||||
| 100Mbps | ICC1 | 5.8 | 7.2 | ||||
| ICC2 | 8.2 | 10 | |||||