SLLSEP8C July 2015 – July 2025 ISO7831
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| TA up to 150°C | Operating lifetime = 135 years | |
| Stress-voltage frequency = 60Hz | ||
| Isolation working voltage = 1500VRMS | ||
Figure 5-3 Thermal Derating Curve for Safety Limiting Current for DW Package
Figure 5-5 Thermal Derating Curve for Safety Limiting Power for DW Package| TA up to 150°C | Operating lifetime = 34 years | |
| Stress-voltage frequency = 60Hz | ||
| Isolation working voltage = 2000VRMS | ||
Figure 5-4 Thermal Derating Curve for Safety Limiting Current for DWW Package
Figure 5-6 Thermal Derating Curve for Safety Limiting Power for DWW Package