SLLSFK1C september 2021 – april 2022 ISOW7740 , ISOW7741 , ISOW7742 , ISOW7743 , ISOW7744
PRODUCTION DATA
Table 9-1 shows an overview of the device features.
| PART NUMBER1 | CHANNEL DIRECTION | MAXIMUM DATA RATE | DEFAULT OUTPUT STATE | RATED ISOLATION2 |
|---|---|---|---|---|
| ISOW7740 | 4 forward, 0 reverse | 100 Mbps | High | 5 kVRMS / 7071 VPK |
| ISOW7740F | Low | |||
| ISOW7741 | 3 forward, 1 reverse | High | ||
| ISOW7741F | Low | |||
| ISOW7742 | 2 forward, 2 reverse | High | ||
| ISOW7742F | Low | |||
| ISOW7743 | 1 forward, 3 reverse | High | ||
| ISOW7743F | Low | |||
| ISOW7744 | 0 forward, 4 reverse | High | ||
| ISOW7744F | Low |