SLLSFK1C september 2021 – april 2022 ISOW7740 , ISOW7741 , ISOW7742 , ISOW7743 , ISOW7744
PRODUCTION DATA
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| VDD | Power converter supply voltage | –0.5 | 6 | V |
| VISOIN | Isolated supply voltage, input supply for secondary side isolation channels | –0.5 | 6 | V |
| VISOOUT | Isolated supply voltage, Power converter output VSEL shorted to GND2 |
–0.5 | 4 | V |
| VISOOUT | Isolated supply voltage, Power converter output VSEL shorted to VISOOUT |
–0.5 | 6 | V |
| VIO | Primary side logic supply voltage | –0.5 | 6 | V |
| V | Voltage at INx, OUTx, EN_IOx(3) | –0.5 | VSI + 0.5 | V |
| Voltage at EN/FLT | –0.5 | VSI + 0.5 | V | |
| Voltage at VSEL | –0.5 | VISOOUT + 0.5 | V | |
| IO | Maximum output current through data channels | –15 | 15 | mA |
| TJ | Junction temperature | –40 | 150 | °C |
| Tstg | Storage temperature | –65 | 150 | °C |