SLLSFK1C september 2021 – april 2022 ISOW7740 , ISOW7741 , ISOW7742 , ISOW7743 , ISOW7744
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| PD | Maximum power dissipation (both sides) | VDD = 5.5 V, VIO = 5.5 V, VISOOUT = VISOIN, IISOOUT = 100 mA, TJ = 150°C, TA ≤ 80°C, CL = 15 pF, input a 50-MHz 50% duty-cycle square wave | 1.48 | W | ||
| PD1 | Maximum power dissipation (side-1) | 0.74 | W | |||
| PD2 | Maximum power dissipation (side-2) | 0.74 | W | |||