SLLSFK1C september 2021 – april 2022 ISOW7740 , ISOW7741 , ISOW7742 , ISOW7743 , ISOW7744
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| tPLH, tPHL | Propagation delay time | See Switching Characteristics Test Circuit and Voltage Waveforms | 7.6 | 10.7 | 15.7 | ns | |
| PWD | Pulse width distortion(1) |tPHL – tPLH| | 0.9 | 5 | ns | |||
| ENIO_tPLH, ENIO_tPHL | ENIO propagation delay time (opposite side) | See Enable/Disable Propagation Delay Time Test Circuit and Waveform | 210 | 473.8 | ns | ||
| tsk(o) | Channel-to-channel output skew time(2) | Same-direction channels | 4 | ns | |||
| tsk(pp) | Part-to-part skew time(3) | 5.5 | ns | ||||
| tr | Output signal rise time | See Switching Characteristics Test Circuit and Voltage Waveforms | 2.5 | 3.6 | ns | ||
| tf | Output signal fall time | 2.4 | 3.5 | ns | |||
| tPHZ | Channel disable propagation delay, high-to-high impedance output | See Enable/Disable Propagation Delay Time Test Circuit and Waveform | 217 | 286 | ns | ||
| tPLZ | Channel disable propagation delay, low-to-high impedance output | 217 | 286 | ns | |||
| tPZH | Channel enable propagation delay, high impedance-to-high output for ISOW774x | 237 | 333 | ns | |||
| Channel enable propagation delay, high impedance-to-high output for ISOW774x with F suffix | 237 | 333 | ns | ||||
| tPZL | Channel enable propagation delay, high impedance-to-low output for ISOW774x | 237 | 333 | ns | |||
| Channel enable propagation delay, high impedance-to-low output for ISOW774x with F suffix | 237 | 333 | ns | ||||
| tDO | Default output delay time from input power loss | Measured from the time VIO or VISOIN goes below 1.6 V at 10 mV/ns. See Default Output Delay Time Test Circuit and Voltage Waveforms | 0.1 | 0.3 | μs | ||
| tie | Time interval error | 216 – 1 PRBS data at 100 Mbps | 0.7 | ns | |||