SNOSDC7B December 2021 – December 2021 LDC3114-Q1
PRODUCTION DATA
Before configuring any register settings, the device must be put into the configuration mode first. Setting CONFIG_MODE = 1 through Register RESET (Address 0x0A) stops data conversion and holds the device in configuration mode. Any device configuration changes can then be made. The current consumption in this mode is typically 0.3 mA. After all changes have been written, set CONFIG_MODE = 0 for normal operation. Refer to Section 7.3.8 for more information.