SNVS581M February 2013 – October 2020 LM22679 , LM22679-Q1
PRODUCTION DATA
The soft-start feature allows the regulator to gradually reach steady-state operation, thus reducing start-up stresses. The internal soft-start feature brings the output voltage up in about 500 µs. This time can be extended by using an external capacitor connected to the SS pin. Values in the range of 100 nF to 1 µF are recommended. The approximate soft-start time can be estimated from Equation 1.
Soft-start is reset any time the part is shut down or a thermal overload event occurs.