SNVS581M February 2013 – October 2020 LM22679 , LM22679-Q1
PRODUCTION DATA
The LM22679 also incorporates an input undervoltage lock-out (UVLO) feature. This prevents the regulator from turning on when the input voltage is not great enough to properly bias the internal circuitry. The rising threshold is 4.3 V (typ) while the falling threshold is 3.9 V (typ).