SNVSBV5B December 2020 – December 2021 LM25149
PRODUCTION DATA
Active EMI filtering uses a capacitive multiplier to reduce the magnitude of the LC filtering components. Extra compensation components are needed, but the reduction in LC size outweigh the required network. The active EMI filter design steps are as follows:
Use Equation 20 to determine the attenuation required. Table 9-2 lists the recommended compensation and sensing component values. Use low FSW component values if FSW ≤ 1 MHz and high FSW component values if FSW > 1MHz.
| AEF COMPONENT | LOW FSW | HIGH FSW | DESCRIPTION |
|---|---|---|---|
| CSEN | 0.1 µF | 0.1 µF | Sensing capacitor |
| RAEFC | 1 kΩ | 200 Ω | Compensation |
| CAEFC | 1 nF | 5 nF | Compensation |
| RINC | 0.47 Ω | 0.47 Ω | Compensation |
| CINC | 0.1 µF | 0.1 µF | Compensation |
| RAEFVDD | 3 Ω | 3 Ω | Decoupling |
| CAEFVDD | 2.2 µF | 2.2 µF | Decoupling |
Select the desired LIN. Determine the Active EMI filter capacitance CINJ from Equation 25.

Determine the Active EMI damping resistor RDAMP from Equation 26.

Determine the Active EMI damping capacitance CDAMP from Equation 27. CDAMP is not needed for FSW > 1 MHz.