SNVS129G May 2004 – June 2025 LM2675
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN(1) | TYP(2) | MAX(1) | UNIT | ||
|---|---|---|---|---|---|---|---|
| IQ | Quiescent current | VFEEDBACK = 8 V for 3.3 V, 5 V, and adjustable versions | 2.5 | 3.6 | mA | ||
| VFEEDBACK = 15 V for 12 V versions | 2.5 | mA | |||||
| ISTBY | Standby quiescent current | ON/ OFF Pin = 0 V | TJ = 25°C | 50 | 100 | μA | |
| TJ = –40°C to 125°C | 150 | ||||||
| ICL | Current limit | TJ = 25°C | 1.25 | 1.55 | 2.1 | A | |
| TJ = –40°C to 125°C | 1.2 | 2.2 | |||||
| IL | Output leakage current | VSWITCH = 0 V, ON/ OFF Pin = 0 V, VIN = 40 V | 1 | 25 | μA | ||
| VSWITCH = −1 V, ON/ OFF Pin = 0 V | 6 | 15 | mA | ||||
| RDS(ON) | Switch on-resistance | ISWITCH = 1 A | TJ = 25°C | 0.25 | 0.3 | Ω | |
| TJ = –40°C to 125°C | 0.5 | ||||||
| fO | Oscillator frequency | Measured at switch pin | TJ = 25°C | 260 | kHz | ||
| TJ = –40°C to 125°C | 225 | 275 | |||||
| D | Minimum duty cycle | TJ = 25°C | 95% | ||||
| TJ = –40°C to 125°C | 0% | ||||||
| IBIAS | Feedback bias current | VFEEDBACK = 1.3 V, adjustable version only | 85 | nA | |||
| VS/D | ON/ OFF pin voltage | TJ = 25°C | 1.4 | V | |||
| TJ = –40°C to 125°C | 0.8 | 2 | |||||
| IS/D | ON/ OFF pin current | ON/ OFF Pin = 0 V | TJ = 25°C | 20 | μA | ||
| TJ = –40°C to 125°C | 7 | 37 | |||||