SLCS144F July 2004 – December 2024 LM317L
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| PARAMETER | TEST CONDITIONS(1) | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| Line regulation | VI – VO = 5V to 35V | TJ = 25°C | Legacy and new chip | 0.01 | 0.02 | %/V | |
| IO = 2.5mA to 100mA | Legacy and new chip | 0.02 | 0.05 | ||||
| Ripple rejection | VO = 10V, f = 120Hz | Legacy and new chip | 65 | dB | |||
| VO = 10V, 10μF capacitor between ADJUSTMENT and ground | Legacy and new chip | 66 | 80 | ||||
| Output voltage regulation | VI – VO = 5V to 35V, TJ = 25°C, IO = 2.5mA to 100mA | VO ≤ 5V | Legacy and new chip | 25 | mV | ||
| VO ≥ 5V | Legacy and new chip | 5 | mV/V | ||||
| VI – VO = 5V to 35V, IO = 2.5mA to 100mA | VO ≤ 5V | Legacy and new chip | 50 | mV | |||
| VO ≥ 5V | Legacy and new chip | 10 | mV/V | ||||
| Output voltage change with temperature | TJ = 0°C to 125°C | Legacy and new chip | 10 | mV/V | |||
| Output voltage long-term drift | After 1000 hours at TJ = 125°C and VI – VO = 35V | Legacy and new chip | 3 | 10 | mV/V | ||
| Output noise voltage | f = 10Hz to 10kHz, TJ = 25°C | Legacy and new chip | 30 | μV/V | |||
| Minimum output current to maintain regulation | VI – VO = 35V | Legacy chip | 1.5 | 2.5 | mA | ||
| New chip | 3.5 | 5 | |||||
| Peak output current | 3V ≤ VI – VO ≤ 13V | Legacy and new chip | 100 | 200 | mA | ||
| VI – VO = 35V | Legacy chip | 100 | 200 | ||||
| New chip | 25 | 50 | 150 | ||||
| ADJUSTMENT current | Legacy and new chip | 50 | 100 | μA | |||
| Change in ADJUSTMENT current | VI – VO = 5V, IO = 40 mA | Legacy and new chip | 0.2 | 5 | μA | ||
| Reference voltage (output to ADJUSTMENT) | VI – VO = 5V, IO = 40 mA | 1.2 | 1.25 | 1.3 | V | ||