SLOS456P January 2005 – March 2025
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | TA | LM4040C41I | LM4040D41I | UNIT | |||||
|---|---|---|---|---|---|---|---|---|---|---|
| MIN | TYP | MAX | MIN | TYP | MAX | |||||
| VZ | Reverse breakdown voltage | IZ = 100μA | 25°C | 4.096 | 4.096 | V | ||||
| ΔVZ | Reverse breakdown voltage tolerance | IZ = 100μA | 25°C | –20 | 20 | –41 | 41 | mV | ||
| Full range | –47 | 47 | –81 | 81 | ||||||
| IZ,min | Minimum cathode current | 25°C | 50 | 83 | 50 | 83 | μA | |||
| Full range | 88 | 88 | ||||||||
| αVZ | Average temperature coefficient of reverse breakdown voltage (2) | IZ = 10mA | 25°C | ±30 | ±30 | ppm/°C | ||||
| IZ = 1mA | 25°C | ±20 | ±20 | |||||||
| Full range | ±100 | ±150 | ||||||||
| IZ = 100μA | 25°C | ±20 | ±20 | |||||||
![]() | Reverse breakdown voltage change with cathode current change | IZ,min < IZ < 1mA | 25°C | 0.5 | 0.9 | 0.5 | 1.2 | mV | ||
| Full range | 1.2 | 1.5 | ||||||||
| 1mA < IZ < 15mA | 25°C | 3 | 7 | 3 | 9 | |||||
| Full range | 10 | 13 | ||||||||
| ZZ | Reverse dynamic impedance | IZ = 1mA, f = 120Hz, IAC = 0.1 IZ | 25°C | 0.5 | 1 | 0.5 | 1.3 | Ω | ||
| eN | Wideband noise | IZ = 100μA, 10Hz ≤ f ≤ 10kHz | 25°C | 80 | 80 | μVRMS | ||||
| Long-term stability of reverse breakdown voltage | t = 1000 h, TA = 25°C ± 0.1°C, IZ = 100μA | 120 | 120 | ppm | ||||||
| VHYST | Thermal hysteresis(1) | ΔTA = –40°C to 125°C | 0.08% | 0.08% | — | |||||