SLOS456P January 2005 – March 2025
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | TA | LM4040A10I | LM4040B10I | UNIT | |||||
|---|---|---|---|---|---|---|---|---|---|---|
| MIN | TYP | MAX | MIN | TYP | MAX | |||||
| VZ | Reverse breakdown voltage | IZ = 150μA | 25°C | 10 | 10 | V | ||||
| ΔVZ | Reverse breakdown voltage tolerance | IZ = 150μA | 25°C | –10 | 10 | –20 | 20 | mV | ||
| Full range | –75 | 75 | –85 | 85 | ||||||
| IZ,min | Minimum cathode current | 25°C | 75 | 120 | 75 | 120 | μA | |||
| Full range | 125 | 125 | ||||||||
| αVZ | Average temperature coefficient of reverse breakdown voltage (2) | IZ = 10mA | 25°C | ±40 | ±40 | ppm/°C | ||||
| IZ = 1mA | 25°C | ±20 | ±20 | |||||||
| Full range | ±100 | ±100 | ||||||||
| IZ = 150μA | 25°C | ±20 | ±20 | |||||||
![]() | Reverse breakdown voltage change with cathode current change | IZ,min < IZ < 1mA | 25°C | 0.8 | 1.5 | 0.8 | 1.5 | mV | ||
| Full range | 3.8 | 3.8 | ||||||||
| 1mA < IZ < 15mA | 25°C | 8 | 14 | 8 | 14 | |||||
| Full range | 24 | 24 | ||||||||
| ZZ | Reverse dynamic impedance | IZ = 1mA, f = 120Hz, IAC = 0.1 IZ | 25°C | 0.7 | 1.7 | 0.7 | 1.7 | Ω | ||
| eN | Wideband noise | IZ = 150μA, 10Hz ≤ f ≤ 10kHz | 25°C | 180 | 180 | μVRMS | ||||
| Long-term stability of reverse breakdown voltage | t = 1000 h, TA = 25°C ± 0.1°C, IZ = 150μA | 120 | 120 | ppm | ||||||
| VHYST | Thermal hysteresis(1) | ΔTA = –40°C to 125°C | 0.08% | 0.08% | — | |||||