SNOSD98A May 2020 – December 2020 LM7481-Q1
PRODUCTION DATA
The system design requirements are listed in Table 9-1.
| DESIGN PARAMETER | EXAMPLE VALUE |
|---|---|
| Operating Input Voltage Range | 12-V battery, 12-V nominal with 3.2-V Cold Crank and 35-V Load Dump |
| Output Power | 200 W |
| Output Current Range | 12-A Nominal, 18-A maximum |
| Input Capacitance | 0.1-µF minimum |
| Output Capacitance | 0.1-µF minimum, (optional 470bµF for E-10 functional class A performance) |
| Over Voltage Cut-off | 37.0 V, output cut-off >37.0 V |
| AC Super Imposed Test | 2-V Peak-Peak to 6-V Peak-Peak, 20 Hz to 30 KHz extendable to 200 KHz |
| Automotive Transient Immunity Compliance | ISO 7637-2, ISO 16750-2 and LV124 |
| Battery Monitor Ratio | 8:1 |