SNOSD98A May 2020 – December 2020 LM7481-Q1
PRODUCTION DATA
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Input Pins | A to GND | –65 | 70 | V |
| VS to GND | –1 | 70 | ||
| VSNS, SW, EN/UVLO, C, OV, OUT to GND, V(A) > 0 V | –0.3 | 70 | ||
| VSNS, SW, EN/UVLO, C, OV, OUT to GND, V(A) ≤ 0 V | V(A) | (70 + V(A)) | ||
| RTN to GND | –65 | 0.3 | ||
| IVSNS, ISW | –1 | 10 | mA | |
| IEN/UVLO, IOV, V(A) > 0 V | –1 | mA | ||
| IEN/UVLO, IOV, V(A) ≤ 0 V | Internally limited | |||
| Output Pins | OUT to VS | –65 | 16.5 | V |
| Output Pins | CAP to VS | –0.3 | 15 | V |
| CAP to A | –0.3 | 85 | ||
| DGATE to A | –0.3 | 15 | ||
| HGATE to OUT | –0.3 | 15 | ||
| Output to Input Pins | C to A | –5 | 85 | |
| Operating junction temperature, Tj (2) | –40 | 150 | °C | |
| Storage temperature, Tstg | –40 | 150 | ||