SNAS461G May 2010 – November 2018 LM98640QML-SP
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
NOTE: Registers need to be written with baseline values after power-up to place part in a valid state.
| ADDRESS
(BINARY) |
REGISTER
TITLE |
BASELINE
(BINARY) |
BIT(s) | DESCRIPTION | |
|---|---|---|---|---|---|
| 00 0000 | Main Configuration | 0000 0100 | [7:0] | Main Configuration | |
| [7] | Not Used | ||||
| [6] | Coarse DAC Enable | ||||
| 0 Disable | |||||
| 1 Enable | |||||
| [5] | Fine DAC Enable | ||||
| 0 Disable | |||||
| 1 Enable | |||||
| [4] | Reserved | ||||
| [3] | CLPIN Gating Enable | ||||
| 0 CLPIN not gated by CLAMP | |||||
| 1 CLPIN gated by CLAMP (=logical "and" of CLPIN and CLAMP) | |||||
| [2] | Gain Mode Select. Selects either a 1x or 2x gain mode in the CDS/Sample/Hold Block | ||||
| 0 1x Gain in the CDS/Sample/Hold Block | |||||
| 1 2x Gain in the CDS/Sample/Hold Block | |||||
| [1] | Reserved. Set to 0. | ||||
| [0] | CDS / Sample/Hold Mode select. | ||||
| 0 Disabled. Correlated Double Sample Mode disabled. | |||||
| 1 Enabled. Correlated Double Sample Mode enabled. | |||||
| 00 0001 | Powerdown Control | 0000 0000 | [7:0] | Powerdown Control Register | |
| [7] | Master Powerdown | ||||
| 0 Fully Powered. | |||||
| 1 Powerdown Mode. Over rides bits [6:0]. | |||||
| [6] | VCLP Powerdown | ||||
| 0 VCLP Fully Powered. | |||||
| 1 VCLP Powerdown Mode. | |||||
| [5] | Channel 2 Reference Buffer Powerdown | ||||
| 0 Reference Buffer Fully Powered. | |||||
| 1 Reference Buffer Powerdown Mode. | |||||
| [4] | Channel 1 Reference Buffer Powerdown | ||||
| 0 Reference Buffer Fully Powered. | |||||
| 1 Reference Buffer Powerdown Mode. | |||||
| [3] | Channel 2 PGA Powerdown | ||||
| 0 OpAmp Fully Powered. | |||||
| 1 OpAmp Powerdown Mode. | |||||
| [2] | Channel 1 PGA Powerdown | ||||
| 0 OpAmp Fully Powered. | |||||
| 1 OpAmp Powerdown Mode. | |||||
| [1] | Channel 2 ADC Powerdown | ||||
| 0 Amplifier Fully Powered. | |||||
| 1 Amplifier Powerdown Mode. | |||||
| [0] | Channel 1 ADC Powerdown | ||||
| 0 ADC Fully Powered. | |||||
| 1 ADC Powerdown Mode. | |||||
| 00 0010 | PGA Power Trimming | 0010 0100 | [7:0] | PGA Power Trimming Register. | |
| [7:6] | Not Used | ||||
| [5:3] | PGA Stage 1 Current Trimming | ||||
| Tunable between 000-Weak to 111-Strong (Default 100) | |||||
| [2:0] | PGA Stage 2 Current Trimming | ||||
| Tunable between 000-Weak to 111-Strong (Default 100) | |||||
| 00 0011 | ADC Power Trimming | 0101 1011 | [7:0] | ADC Power Trimming Register. | |
| [7:6] | Reserved. Set to 2'b01. | ||||
| [5:3] | ADC Current Trimming 2(Not Binary Weighted) | ||||
| 000 25% Power | |||||
| 001 50% Power | |||||
| 011 75% Power (Default) | |||||
| 111 100% Power | |||||
| [2:0] | ADC Current Trimming 1 (Not Binary Weighted) | ||||
| 000 25% Power | |||||
| 001 50% Power | |||||
| 011 75% Power (Default) | |||||
| 111 100% Power | |||||
| 00 0100 | VCLP Control | 0111 0100 | [7:0] | Voltage Clamp Buffer Control Register. | |
| [7] | Not Used | ||||
| [6] | Buffer Enable | ||||
| 0 Disabled. Resistor Ladder is driving VCLP pin. | |||||
| 1 Enabled. Resistor Ladder is buffered to VCLP pin. | |||||
| [5] | VCLP Enable | ||||
| 0 Disabled. VCLP pin can be externally driven. | |||||
| 1 Enabled. VCLP pin is in output mode. | |||||
| [4:0] | Voltage Level of VCLP pin. | ||||
| VCLP range is 200mV to 3.1V in 100mV steps for (binary) settings 00000 to 11101. Settings 11110 and 11111 are not used. | |||||
| 00 0101 | LVDS Output Modes | 0000 1110 | [7:0] | LVDS Output Configuration Register. | |
| [7] | Serializer Data Reset. (Not self-clearing) | ||||
| [6:4] | Not Used. | ||||
| [3] | LVDS Output Mode | ||||
| 0 Dual Lane Mode (see Output Mode 1 - Dual Lane) | |||||
| 1 Quad Lane Mode (see Output Mode 2 - Quad Lane) | |||||
| [2] | LVDS Driver Enable. | ||||
| 0 LVDS Drivers Disabled | |||||
| 1 LVDS Drivers Enabled | |||||
| (Note: In Dual Lane Mode TX0 and TX3 are disabled regardless of driver enable) | |||||
| [1:0] | LVDS Amplitude and Common Mode Voltage. | ||||
| 00 250mV (1.2V DC Offset) | |||||
| 01 300mV (1.2V DC Offset) | |||||
| 10 350mV (1.1V DC Offset) | |||||
| 11 400mV (1.1V DC Offset) | |||||
| 00 0110 | Sample & Hold | 1000 0001 | [7:0] | Sample & Hold Mode Register | |
| [7] | Sample & Hold Mode Enable | ||||
| 0 Disabled. | |||||
| 1 Enabled. | |||||
| [6:3] | Not Used. | ||||
| [2:1] | Reference Buffer Power Level | ||||
| 11 100% Power. Used for FINCLK = 20-40MHz. | |||||
| 10 60% Power. Used for FINCLK = 10-20MHz. | |||||
| 01 60% Power. Used for FINCLK = 10-20MHz. | |||||
| 00 30% Power. Used for FINCLK = 5-10MHz. | |||||
| [0] | Reserved. | ||||
| 00 0111 | Status | 0000 0000 | [7:0] | Status Register. (Read Only) | |
| [7:1] | Not Used. | ||||
| [0] | False Lock Detect. | ||||
| Indicates if DLL is locked into a half frequency state. | |||||
| 00 1001 | Clock Monitor | 0000 0000 | [7:0] | Internal Clock Signal Monitor Register | |
| [7:5] | Not Used. | ||||
| [4:3] | Enable and select clocks to be monitored on the Digital Timing Monitor. (DTM) | ||||
| 00 Disable Digital Timing Monitor Pins (DTM0, DTM1) | |||||
| 01 Send CLAMPEVEN to DTM0 pin, and SAMPLEEVEN to DTM1 | |||||
| 10 Send CLAMPODD to DTM0 pin, and SAMPLEODD to DTM1 | |||||
| 11 Send ODD tag and ADC Clock to the DTM. | |||||
| [2:0] | Reserved. Set to 000. | ||||
| ADDRESS
(BINARY) |
REGISTER
TITLE |
BASELINE
(BINARY) |
BIT(s) | DESCRIPTION |
|---|---|---|---|---|
| 01 0000 | CDAC1 | 0000 0000 | [7:0] | Channel 1 Coarse DAC Register. |
| [7:1] | Not Used. | |||
| [0] | Bit 8 of Channel 1 Coarse DAC Offset Value. | |||
| 01 0001 | CDAC1 | 1111 1111 | [7:0] | Channel 1 Coarse DAC Offset Value bits 7:0. |
| 01 0010 | FDAC1 | 0000 0000 | [7:0] | Channel 1 Fine DAC Register. |
| [7:1] | Not Used. | |||
| [0] | Bit 8 of Channel 1 Fine DAC Offset Value. | |||
| 01 0011 | FDAC1 | 1111 1111 | [7:0] | Channel 1 Fine DAC Offset Value bits 7:0. |
| 01 0101 | PGA1 | 0110 0001 | [7:0] | Channel 1 Programmable Gain Amplifier Value. |
| 01 1000 | CDAC2 | 0000 0000 | [7:0] | Channel 2 Coarse DAC Register. |
| [7:1] | Not Used. | |||
| [0] | Bit 8 of Channel 2 Coarse DAC Offset Value. | |||
| 01 1001 | CDAC2 | 1111 1111 | [7:0] | Channel 2 Coarse DAC Offset Value bits 7:0. |
| 01 1010 | FDAC2 | 0000 0000 | [7:0] | Channel 2 Fine DAC Register. |
| [7:1] | Not Used. | |||
| [0] | Bit 8 of Channel 2 Fine DAC Offset Value. | |||
| 01 1011 | FDAC2 | 1111 1111 | [7:0] | Channel 2 Fine DAC Offset Value bits 7:0. |
| 01 1100 | PGA2 | 0110 0001 | [7:0] | Channel 2 Programmable Gain Amplifier Value. |
| ADDRESS
(BINARY) |
REGISTER
TITLE |
BASELINE
(BINARY) |
BIT(s) | DESCRIPTION |
|---|---|---|---|---|
| 10 0000 | Clamp Start | 0000 1000 | [7:0] | Clamp Start Register. |
| [7:6] | Not Used. | |||
| [5:0] | CLAMP Starting Index. 0-63d position for rising edge of CLAMP signal. Valid only in CDS Mode. | |||
| 10 0001 | Clamp End | 0001 1100 | [7:0] | Clamp End Register. |
| [7:6] | Not Used. | |||
| [5:0] | CLAMP End Index. 0-63d position for falling edge of CLAMP signal. Valid only in CDS Mode. | |||
| 10 0010 | Sample Start | 0010 1000 | [7:0] | Sample Start Register. |
| [7:6] | Not Used. | |||
| [5:0] | SAMPLE starting Index. 0-63d position for rising edge of SAMPLE signal. | |||
| 10 0011 | Sample End | 0011 1100 | [7:0] | Sample End Register. |
| [7:6] | Not Used. | |||
| [5:0] | SAMPLE End Index. 0-63d position for falling edge of SAMPLE signal. | |||
| 10 0101 | INCLK Range | 0000 0010 | [7:0] | INCLK Range Register. |
| [7] | Not Used. | |||
| [6:4] | INCLK Range. | |||
| 000 25 to 40 MHz Operation | ||||
| 001 14 to 25 MHz Operation | ||||
| 010 10 to 14 MHz Operation | ||||
| 011 7.5 to 10 MHz Operation | ||||
| 100 6 to 7.5 MHz Operation | ||||
| 101 5 to 6 MHz Operation | ||||
| 110 Not Used | ||||
| 111 Not Used | ||||
| [3:2] | Not Used. | |||
| [1:0] | DLL Range | |||
| 11 Reserved | ||||
| 10 14 to 40 MHz Operation | ||||
| 01 7.5 to 14 MHz Operation | ||||
| 00 5 to 7.5 MHz Operation | ||||
| 10 1000 | DLL Configuration | 0000 1111 | [7:0] | DLL Configuration Register |
| [7:1] | Reserved | |||
| [0] | DLL Reset. (Self Clearing) |