SNOS631E November 1994 – March 2025 LMC6061 , LMC6062 , LMC6064
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The extremely high input impedance, and low power consumption, of the LMC606x make them an excellent choice for applications that require battery-powered instrumentation amplifiers. Examples of these types of applications are portable pH probes, analytic medical instruments, magnetic field detectors, gas detectors, and silicon-based pressure transducers.
Figure 6-4 shows an instrumentation amplifier that features high differential and common mode input resistance (> 1014Ω), 0.01% gain accuracy at AV = 100, excellent CMRR with 1kΩ imbalance in bridge source resistance. Input current is less than 100fA and offset drift is less than 2.5μV/°C. R2 provides a simple means of adjusting gain over a wide range without degrading CMRR. R7 is an initial trim used to maximize CMRR without using super precision matched resistors. For good CMRR over temperature, use low-drift resistors.
If R1 = R5, R3 = R6, and R4 = R7, then
and AV ≅ 100 for the circuit shown in Figure 6-4 (R2 = 9.1kΩ). Note that VIN = VIN+ − VIN−.