over operating free-air temperature range (unless otherwise noted)(1)(2)
|
MIN |
MAX |
UNIT |
|
Differential input voltage |
|
±Supply voltage |
V |
|
Voltage at input/output pin |
(V–) – 0.3 |
(V+) + 0.3 |
V |
| VS |
Supply voltage, VS = (V+) – (V–) |
|
16 |
V |
| ISC |
Output short circuit current |
To V+ |
|
See(3) |
|
| To V– |
|
See(4) |
|
Current |
At input pin |
|
±10 |
mA |
| At output pin |
|
±30 |
| At power supply pin |
|
40 |
|
Power dissipation |
|
See(5) |
|
|
Lead temperature (soldering, 10s) |
|
260 |
°C |
| TJ |
Junction temperature |
|
150 |
°C |
| Tstg |
Storage temperature |
–65 |
150 |
°C |
(1) Operation outside the Absolute Maximum Ratings may cause permanent device damage. Absolute Maximum Ratings do not imply functional operation of the device at these or any other conditions beyond those listed under Recommended Operating Conditions. If used outside the Recommended Operating Conditions but within the Absolute Maximum Ratings, the device may not be fully functional, and this may affect device reliability, functionality, performance, and shorten the device lifetime.
(2) If Military/Aerospace specified devices are required, please contact the TI Sales Office/Distributors for availability and specifications.
(3) Do not connect output to V+, when V+ is greater than 13V or reliability can be adversely affected.
(4) Applies to both single-supply and split-supply operation. Continuous short circuit operation at elevated ambient temperature can result in exceeding the maximum allowed junction temperature of 150°C. Output currents in excess of ±30mA over long term can adversely affect reliability.
(5) The maximum power dissipation is a function of TJ(Max), θJA, and TA. The maximum allowable power dissipation at any ambient temperature is PD = (TJ(Max) − TA) / θJA