SNLS530D April 2016 – June 2018 LMH1219
PRODUCTION DATA.
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Supply Voltage for 2.5 V Mode (VDD_CDR, VIN, VDDIO) | –0.5 | 2.75 | V | ||
Supply Voltage for 1.8 V Mode (VIN, VDD_LDO) | –0.5 | 2.0 | V | ||
4-Level Input/Output Voltage (IN_OUT_SEL, OUT_CTRL, VOD_DE, MODE_SEL, ADDR0, ADDR1) | –0.5 | 2.75 | V | ||
SMBus Input/Output Voltage (SDA, SCL) | –0.5 | 4.0 | V | ||
SPI Input/Output Voltage (SS_N, MISO, MOSI, and SCK) | –0.5 | 2.75 | V | ||
Input Voltage (IN0±, IN1±) | –0.5 | 2.75 | V | ||
Input Current (IN0±, IN1±) | –30 | 30 | mA | ||
Junction Temperature | 125 | °C | |||
Storage temperature | -65 | 150 | °C |