SNLS530D April 2016 – June 2018 LMH1219
PRODUCTION DATA.
| Address | Register Name | Bit | Field | Default | Type | Description |
|---|---|---|---|---|---|---|
| 0x00 | Reserved | 7:0 | Reserved | 0x00 | R | Reserved |
| 0x01 | Reserved | 7:0 | Reserved | 0x40 | R | Reserved |
| 0x02 | Reserved | 7:0 | Reserved | 0x02 | RW | Reserved |
| 0x03 | Reserved | 7:0 | Reserved | 0x00 | RW | Reserved |
| 0x04 | Reserved | 7:0 | Reserved | 0x01 | RW | Reserved |
| 0x05 | Reserved | 7:0 | Reserved | 0x00 | RW | Reserved |
| 0x06 | Reserved | 7:0 | Reserved | 0x00 | RW | Reserved |
| 0x07 | Reserved | 7:0 | Reserved | 0x04 | RW | Reserved |
| 0x08 | Reserved | 7:0 | Reserved | 0x11 | RW | Reserved |
| 0x09 | Reserved | 7:0 | Reserved | 0x00 | R | Reserved |
| 0xE2 | Reset Share/Channel Regs | 7:5 | Reserved | 0x10 | R | Reserved |
| 4 | reset_done | R | 0 = Internal state machine register initialization not done.
1 = Internal state machine register initialization done. |
|||
| 3:1 | Reserved | RW | Reserved | |||
| 0 | reset_init | RW | 1 = Initialize internal state machine register settings. Refer to the LMH1219 Programming Guide for details. | |||
| 0xF0 | Device Revision | 7:0 | Version | 0x02 | R | Device Revision |
| 0xF1 | Device ID | 7:0 | Device_ID | 0x80 | R | For LMH1219, Device ID = 0x80 |
| 0xFF | Register Communication Control | 7:6 | lock_output_ctrl | 0x00 | RW | Controls the output on LOCK pin if Reg 0xFF[5:4] = 01'b
00 = Lock status from Reclocker 01 = CableEQ/Driver Reg 0x00[7] status output 10 = Logical OR of LOCK status from Reclocker and CableEQ/Driver Reg 0x00[7] status 11 = Logical AND of LOCK status from Reclocker and CableEQ/Driver Reg 0x00[7] status |
| 5:4 | los_int_bus_sel | RW | Controls the output on LOCK_N pin
00 = Default behavior (LOCK_N outputs lock status from reclocker) 01 = LOCK_N pin output status determined by Reg 0xFF[7:6] 10 = LOS of selected input (IN0 or IN1) 11 = Interrupts are output on LOCK_N pin, as determined by CTLE/CDR Page Reg 0x56[6:0] |
|||
| 3 | Reserved | RW | Reserved | |||
| 2 | page_select_enable | RW | 0 = The shared registers are enabled.
1 = Enables communication access to the Register Page specified in Reg 0xFF[1:0]. |
|||
| 1:0 | page_select | RW | Enable communication access to a specific Register Page
00 = CTLE/CDR Register Page 01 = CableEQ/Drivers Register Page Other values are invalid. |