SNAS855F November 2023 – November 2025 LMKDB1102 , LMKDB1104 , LMKDB1108 , LMKDB1120
PRODUCTION DATA
| Legend | ||
|---|---|---|
| CLOCK INPUTS | CLOCK OUTPUTS | POWER |
| GND | LOGIC CONTROLS / STATUS | NO CONNECT |
| PIN | TYPE(1) | DESCRIPTION | |
|---|---|---|---|
| NAME(2)(3) | NO. | ||
| CLOCK INPUTS | |||
| CLKIN_P | G1 | I | Differential clock input. |
| CLKIN_N | H1 | I | |
| CLOCK OUTPUTS | |||
| CLK0_P | J1 | O | LP-HCSL differential clock output 0. No connect if unused. |
| CLK0_N | K1 | O | |
| CLK1_P | L1 | O | LP-HCSL differential clock output 1. No connect if unused. |
| CLK1_N | M1 | O | |
| CLK2_P | M2 | O | LP-HCSL differential clock output 2. No connect if unused. |
| CLK2_N | M3 | O | |
| CLK3_P | M4 | O | LP-HCSL differential clock output 3. No connect if unused. |
| CLK3_N | M5 | O | |
| CLK4_P | M7 | O | LP-HCSL differential clock output 4. No connect if unused. |
| CLK4_N | M8 | O | |
| CLK5_P | M9 | O | LP-HCSL differential clock output 5. No connect if unused. |
| CLK5_N | M10 | O | |
| CLK6_P | M11 | O | LP-HCSL differential clock output 6. No connect if unused. |
| CLK6_N | M12 | O | |
| CLK7_P | L12 | O | LP-HCSL differential clock output 7. No connect if unused. |
| CLK7_N | K12 | O | |
| CLK8_P | J12 | O | LP-HCSL differential clock output 8. No connect if unused. |
| CLK8_N | H12 | O | |
| CLK9_P | G12 | O | LP-HCSL differential clock output 9. No connect if unused. |
| CLK9_N | F12 | O | |
| CLK10_P | D12 | O | LP-HCSL differential clock output 10. No connect if unused. |
| CLK10_N | C12 | O | |
| CLK11_P | B12 | O | LP-HCSL differential clock output 11. No connect if unused. |
| CLK11_N | A12 | O | |
| CLK12_P | A11 | O | LP-HCSL differential clock output 12. No connect if unused. |
| CLK12_N | A10 | O | |
| CLK13_P | A9 | O | LP-HCSL differential clock output 13. No connect if unused. |
| CLK13_N | A8 | O | |
| CLK14_P | A7 | O | LP-HCSL differential clock output 14. No connect if unused. |
| CLK14_N | A6 | O | |
| CLK15_P | A5 | O | LP-HCSL differential clock output 15. No connect if unused. |
| CLK15_N | A4 | O | |
| CLK16_P | A3 | O | LP-HCSL differential clock output 16. No connect if unused. |
| CLK16_N | A2 | O | |
| CLK17_P | A1 | O | LP-HCSL differential clock output 17. No connect if unused. |
| CLK17_N | B1 | O | |
| CLK18_P | C1 | O | LP-HCSL differential clock output 18. No connect if unused. |
| CLK18_N | D1 | O | |
| CLK19_P | E1 | O | LP-HCSL differential clock output 19. No connect if unused. |
| CLK19_N | F1 | O | |
| POWER | |||
| VDDA | H2 | P | Analog power supply. Additional power supply filtering is recommended. See Section 10.3 for details. |
| VDDCLK | B2, B6, B11, L2, L11 | P | Output power supply |
| Thermal Pad (GND) | Pad | G | Device Ground, Thermal pad. |
| LOGIC CONTROLS / STATUS | |||
| vOE0#/NC | J2 | I | Active low input to control CLK0. Internal
pulldown resistor. This pin can be left no connect to match with DB2000QL
pinout. 0 = Output Active, 1 = Output Inactive |
| vOE1#/NC | K2 | I | Active low input to control CLK1. Internal
pulldown resistor. This pin can be left no connect to match with DB2000QL
pinout. 0 = Output Active, 1 = Output Inactive |
| vOE2#/NC | L3 | I | Active low input to control CLK2. Internal
pulldown resistor. This pin can be left no connect to match with DB2000QL
pinout. 0 = Output Active, 1 = Output Inactive |
| vOE3#/NC | L6 | I | Active low input to control CLK3. Internal
pulldown resistor. This pin can be left no connect to match with DB2000QL
pinout. 0 = Output Active, 1 = Output Inactive |
| vOE4#/NC | L9 | I | Active low input to control CLK4. Internal
pulldown resistor. This pin can be left no connect to match with DB2000QL
pinout. 0 = Output Active, 1 = Output Inactive |
| vOE5#/SBI_IN | L8 | I | Active low input to control CLK5 or SBI data
input pin. SBI_EN pin controls function of this pin. Internal pulldown resistor. OE mode: 0 = Active output, 1 = Inactive output. Side-Band Mode: SBI data input. |
| vOE6#/SBI_CLK | L10 | I | Active low input to control CLK6 or SBI clock
input pin. SBI_EN pin controls function of this pin. Internal pulldown resistor. OE mode: 0 = Active output, 1 = Inactive output. Side-Band Mode: SBI clock input. |
| vOE7# | K11 | I | Active low input to control CLK7. Internal
pulldown resistor. 0 = Output Active, 1 = Output Inactive |
| vOE8# | H11 | I | Active low input to control CLK8. Internal
pulldown resistor. 0 = Output Active, 1 = Output Inactive |
| vOE9# | E12 | I | Active low input to control CLK9. Internal
pulldown resistor. 0 = Output Active, 1 = Output Inactive |
| vOE10#/SHFT_LD# | E11 | I | Active low input to control CLK10 or SBI active
low shift register load pin. SBI_EN pin controls function of this pin. Internal
pulldown resistor. OE mode: 0 = Active output, 1 = Inactive output. Side-Band Mode: SBI shift register load input. |
| vOE11# | C11 | I | Active low input to control CLK11. Internal
pulldown resistor. 0 = Output Active, 1 = Output Inactive |
| vOE12# | B10 | I | Active low input to control CLK12. Internal
pulldown resistor. 0 = Output Active, 1 = Output Inactive |
| vOE13#/NC | B9 | I | Active low input to control CLK13. Internal
pulldown resistor. This pin can be left no connect to match with DB2000QL
pinout. 0 = Output Active, 1 = Output Inactive |
| OE14#/NC | B7 | I | Active low input to control CLK14. Internal
pulldown resistor. This pin can be left no connect to match with DB2000QL
pinout. 0 = Output Active, 1 = Output Inactive |
| vOE15#/NC | B5 | I | Active low input to control CLK15. Internal
pulldown resistor. This pin can be left no connect to match with DB2000QL
pinout. 0 = Output Active, 1 = Output Inactive |
| vOE16#/NC | B3 | I | Active low input to control CLK16. Internal
pulldown resistor. This pin can be left no connect to match with DB2000QL
pinout. 0 = Output Active, 1 = Output Inactive |
| vOE17#/NC | D2 | I | Active low input to control CLK17. Internal
pulldown resistor. This pin can be left no connect to match with DB2000QL
pinout. 0 = Output Active, 1 = Output Inactive |
| vOE18#/NC | D11 | I | Active low input to control CLK18. Internal
pulldown resistor. This pin can be left no connect to match with DB2000QL
pinout. 0 = Output Active, 1 = Output Inactive |
| vOE19#/NC | J11 | I | Active low input to control CLK19. Internal
pulldown resistor. This pin can be left no connect to match with DB2000QL
pinout. 0 = Output Active, 1 = Output Inactive |
| SBI_OUT/NC | C2 | O | SBI data output pin/No connect. This pin can be left no connect to match with DB2000QL pinout. |
| vPWRGD/PWRDN# | M6 | I | Power Good/Power Down Active Low.
Multifunctional input pin. Internal pullup resistor. On the first low-to-high transition, functions as Power Good pin which starts up the device On the subsequent low/high transitions, functions as Power Down Active Low pin which controls the device to enter or exit power-down mode. Low = power-down mode High = normal operation mode |
| vSBI_EN | E2 | I | SBI Enable. Internal pulldown resistor. Do not
change the state of this pin after power-up. Low at power-up = SBI interface disabled. Pin L8, L10 and E11 function as OE pins. High at power-up = SBI interface enabled. Pin L8, L10 and E11 function as SBI interface pins. SMBus and other OE pins remain functional. |
| ^vSADR1_tri | B8 | I | SMBus Address 3-level input pin. Internal pullup and pulldown resistors. |
| ^vSADR0_tri | B4 | I | SMBus Address 3-level input pin. Internal pullup and pulldown resistors. |
| LOS#/NC | G11 | O | Loss of Input Clock Signal Active Low/No Connect. Open drain. Requires
external pullup resistor. This pin can be left no connect to match with DB2000QL
pinout. Low = Invalid input clock. High = Valid input clock. |
| SMB_DATA | L4 | I/O | SMBus Data. Requires external pullup resistor. No connect if unused. |
| SMB_CLK | L5 | I | SMBus Clock. Requires external pullup resistor. No connect if unused. |
| NC | F2, F11, G2, L7 | NC | No connect. |
| Legend | ||
|---|---|---|
| CLOCK INPUTS | CLOCK OUTPUTS | POWER |
| GND | LOGIC CONTROLS / STATUS | NO CONNECT |
| PIN | TYPE(1) | DESCRIPTION | |
|---|---|---|---|
| NAME(2)(3) | NO. | ||
| CLOCK INPUTS | |||
| CLKIN_P | E1 | I | Differential clock input. |
| CLKIN_N | F1 | I | |
| CLOCK OUTPUTS | |||
| CLK0_N | A2 | O | LP-HCSL differential clock output 0. No connect if unused. |
| CLK0_P | A3 | O | |
| CLK1_N | A4 | O | LP-HCSL differential clock output 1. No connect if unused. |
| CLK1_P | A5 | O | |
| CLK2_N | A6 | O | LP-HCSL differential clock output 2. No connect if unused. |
| CLK2_P | A7 | O | |
| CLK3_N | A8 | O | LP-HCSL differential clock output 3. No connect if unused. |
| CLK3_P | A9 | O | |
| CLK4_P | C10 | O | LP-HCSL differential clock output 4. No connect if unused. |
| CLK4_N | B10 | O | |
| CLK5_P | E10 | O | LP-HCSL differential clock output 5. No connect if unused. |
| CLK5_N | D10 | O | |
| CLK6_P | G10 | O | LP-HCSL differential clock output 6. No connect if unused. |
| CLK6_N | F10 | O | |
| CLK7_P | J10 | O | LP-HCSL differential clock output 7. No connect if unused. |
| CLK7_N | H10 | O | |
| CLK8_P | K8 | O | LP-HCSL differential clock output 8. No connect if unused. |
| CLK8N | K9 | O | |
| CLK9_P | K6 | O | LP-HCSL differential clock output 9. No connect if unused. |
| CLK9_N | K7 | O | |
| CLK10_P | K4 | O | LP-HCSL differential clock output 10. No connect if unused. |
| CLK10_N | K5 | O | |
| CLK11_P | H1 | O | LP-HCSL differential clock output 11. No connect if unused. |
| CLK11_N | J1 | O | |
| POWER | |||
| VDDA | F2 | P | Analog power supply. Additional power supply filtering is recommended. See Section 10.3 for details. |
| VDDCLK | B5, C9, H2, H9, J3 | P | Output power supply |
| GND | D4, D5,D6, D7,E4, E5,E6, E7,F4, F5, F6, F7,G4, G5,G6, G7 | G | Device Ground pin. |
| LOGIC CONTROLS / STATUS | |||
| ^OE0# | B3 | I | Active low input to control CLK0. Internal
pullup resistor. 0 = Output Active, 1 = Output Inactive |
| ^OE1# | B4 | I | Active low input to control CLK1. Internal
pullup resistor. 0 = Output Active, 1 = Output Inactive |
| ^/vOE2#/SBI_OUT | B7 | I or O | Active low input to control CLK2 or SBI data
output pin. Internal pullup resistor. SBI_EN pin controls function of this pin.
OE mode with an internal pullup: 0 = Active output, 1 = Inactive output. SBI Mode: SBI shift register data output. |
| ^OE3# | B8 | I | Active low input to control CLK3. Internal
pullup resistor. 0 = Output Active, 1 = Output Inactive |
| ^/vOE4#/SBI_CLK | A10 | I |
Active low input to control CLK4 or SBI clock input pin. SBI_EN pin controls function of this pin. OE mode with internal pullup: 0 = Active output, 1 = Inactive output. Side-Band Mode with internal pulldown: SBI clock input. |
| ^OE5# | E9 | I | Active low input to control CLK5. Internal
pullup resistor. 0 = Output Active, 1 = Output Inactive |
| ^OE6# | G9 | I | Active low input to control CLK6. Internal
pullup resistor. 0 = Output Active, 1 = Output Inactive |
| ^/vOE7#/SBI_IN | K10 | I |
Active low input to control CLK7 or SBI data input pin. SBI_EN pin controls function of this pin. OE mode with internal pullup: 0 = Active output, 1 = Inactive output. Side-Band Mode with internal pulldown: SBI data input. |
| ^OE8# | J8 | I | Active low input to control CLK8. Internal
pullup resistor. 0 = Output Active, 1 = Output Inactive |
| ^OE9# | J6 | I | Active low input to control CLK9. Internal
pullup resistor. 0 = Output Active, 1 = Output Inactive |
| ^OE10#/SHFT_LD# | J4 | I |
Active low input to control CLK10 or SBI active low shift register load pin. SBI_EN pin controls function of this pin. OE mode with internal pullup: 0 = Active output, 1 = Inactive output. Side-Band Mode with internal pulldown: SBI latch register input. |
| ^OE11# | G1 | I | Active low input to control CLK11. Internal
pullup resistor. 0 = Output Active, 1 = Output Inactive |
| ^PWRGD/PWRDN# | K2 | I | Power Good/Power Down Active Low.
Multifunctional input pin. Internal pullup resistor. On the first low-to-high transition, functions as Power Good pin which starts up the device On the subsequent low/high transitions, functions as Power Down Active Low pin which controls the device to enter or exit power-down mode. Low = power-down mode High = normal operation mode |
| vSBI_EN | K1 | I | SBI Enable. Internal pulldown resistor. Do not
change the state of this pin after power-up. Low at power-up = SBI interface disabled. Pin L8, L10 and E11 function as OE pins. High at power-up = SBI interface enabled. Pin L8, L10 and E11 function as SBI interface pins. SMBus and other OE pins remain functional. |
| ^vSADR1_tri | B1 | I | SMBus Address 3-level input pin. Internal pullup and pulldown resistors. |
| ^vSADR0_tri | C1 | I | SMBus Address 3-level input pin. Internal pullup and pulldown resistors. |
| ^SLEWRATE_SEL | C2 | I | LP-HCSL differential clock output slew rate
select pin. Internal pullup resistor. Low = Slow slew rate. High = Fast slew rate. |
| LOS# | A1 | O | Loss of Input Clock Signal Active Low. Open drain. Requires external pullup
resistor. Low = Invalid input clock. High = Valid input clock. |
| SMB_DATA | D2 | I/O | SMBus Data. Requires external pullup resistor. No connect if unused. |
| SMB_CLK | D1 | I | SMBus Clock. Requires external pullup resistor. No connect if unused. |
| NC | B2, B6, B9, D9, E2, F9, G2, J2, J5, J7, J9, K3 | NC | No connect. |
| Legend | ||
|---|---|---|
| CLOCK INPUTS | CLOCK OUTPUTS | POWER |
| GND | LOGIC CONTROLS / STATUS | NO CONNECT |
| PIN | TYPE(1) | DESCRIPTION | |
|---|---|---|---|
| NAME(2)(3) | NO. | ||
| CLOCK INPUTS | |||
| CLKIN_P | 8 | I | Differential clock input. |
| CLKIN_N | 9 | I | |
| CLOCK OUTPUTS | |||
| CLK0_P | 15 | O | LP-HCSL differential clock output 0. No connect if unused. |
| CLK0_N | 16 | O | |
| CLK1_P | 17 | O | LP-HCSL differential clock output 1. No connect if unused. |
| CLK1_N | 18 | O | |
| CLK2_P | 22 | O | LP-HCSL differential clock output 2. No connect if unused. |
| CLK2_N | 23 | O | |
| CLK3_P | 24 | O | LP-HCSL differential clock output 3. No connect if unused. |
| CLK3_N | 25 | O | |
| CLK4_P | 28 | O | LP-HCSL differential clock output 4. No connect if unused. |
| CLK4_N | 29 | O | |
| CLK5_P | 31 | O | LP-HCSL differential clock output 5. No connect if unused. |
| CLK5_N | 32 | O | |
| CLK6_P | 35 | O | LP-HCSL differential clock output 6. No connect if unused. |
| CLK6_N | 36 | O | |
| CLK7_P | 38 | O | LP-HCSL differential clock output 7. No connect if unused. |
| CLK7_N | 39 | O | |
| POWER | |||
| VDDA | 7 | P | Analog power supply. Additional power supply filtering is recommended. See Section 10.3 for details. |
| VDDCLK | 10, 13, 20, 26, 37, | P | Output power supply |
| Thermal Pad (GND) | Pad | G | Device Ground, Thermal pad. |
| LOGIC CONTROLS / STATUS | |||
| vOE0#/SHFT_LD# | 14 | I | Active low input to control CLK0 or SBI active
low shift register load pin. SBI_EN pin controls function of this pin. Internal
pulldown resistor. OE mode: 0 = Active output, 1 = Inactive
output. Side-Band Mode: SBI latch register input. |
| vOE1#/SBI_IN | 19 | I | Active low input to control CLK1 or SBI data
input pin. SBI_EN pin controls function of this pin. Internal pulldown resistor.
OE mode: 0 = Active output, 1 = Inactive output. Side-Band Mode: SBI data input. |
| vOE2# | 21 | I | Active low input to control CLK2. Internal
pulldown resistor. 0 = Output Active, 1 = Output Inactive |
| vOE3# | 27 | I | Active low input to control CLK3. Internal
pulldown resistor. 0 = Output Active, 1 = Output Inactive |
| vOE4#/SBI_CLK | 30 | I | Active low input to control CLK4 or SBI clock
input pin. SBI_EN pin controls function of this pin. Internal pulldown resistor.
OE mode: 0 = Active output, 1 = Inactive output. Side-Band Mode: SBI clock input. |
| vOE5# | 33 | I | Active low input to control CLK5. Internal
pulldown resistor. 0 = Output Active, 1 = Output Inactive |
| vOE10#/SBI_OUT | 34 | I or O | Active low input to control CLK6 or SBI data
output pin. Internal pulldown resistor. SBI_EN pin controls function of this pin.
OE mode:0 = Active output, 1 = Inactive output. SBI Mode: SBI shift register data output. |
| vOE7# | 40 | I | Active low input to control CLK7. Internal
pulldown resistor. 0 = Output Active, 1 = Output Inactive |
| vPWRGD/PWRDN# | 12 | I | Power Good/Power Down Active Low.
Multifunctional input pin. Internal pulldown resistor. On the first low-to-high transition, functions as Power Good pin which starts up the device On the subsequent low/high transitions, functions as Power Down Active Low pin which controls the device to enter or exit power-down mode. Low = power-down mode High = normal operation mode |
| vSBI_EN | 11 | I | SBI Enable. Internal pulldown resistor. Do not
change the state of this pin after power-up. Low at power-up = SBI interface disabled. Pin 20, 32, 48 and 55 function as OE pins. High at power-up = SBI interface enabled. Pin 20, 32, 48 and 55 function as SBI interface pins. SMBus and other OE pins remain functional. |
| ^vSADR1_tri | 3 | I | SMBus Address 3-level input pin. Internal pullup and pulldown resistors. |
| ^vSADR0_tri | 4 | I | SMBus Address 3-level input pin. Internal pullup and pulldown resistors. |
| ^SLEWRATE_SEL | 2 | I | LP-HCSL differential clock output slew rate
select pin. Internal pullup resistor. Low = Slow slew rate. High = Fast slew rate. |
| LOS# | 1 | O | Loss of Input Clock Signal Active Low/No Connect. Open drain. Requires
external pullup resistor. Low = Invalid input clock. High = Valid input clock. |
| SMB_DATA | 5 | I/O | SMBus Data. Requires external pullup resistor. No connect if unused. |
| SMB_CLK | 6 | I | SMBus Clock. Requires external pullup resistor. No connect if unused. |
| Legend | ||
|---|---|---|
| CLOCK INPUTS | CLOCK OUTPUTS | POWER |
| GND | LOGIC CONTROLS / STATUS | NO CONNECT |
| PIN | TYPE(1) | DESCRIPTION | |
|---|---|---|---|
| NAME(2)(3) | NO. | ||
| CLOCK INPUTS | |||
| CLKIN_P | 6 | I | Differential clock input. |
| CLKIN_N | 7 | I | |
| CLOCK OUTPUTS | |||
| CLK0_P | 12 | O | LP-HCSL differential clock output 0. No connect if unused. |
| CLK0_N | 13 | O | |
| CLK1_P | 16 | O | LP-HCSL differential clock output 1. No connect if unused. |
| CLK1_N | 17 | O | |
| CLK2_P | 19 | O | LP-HCSL differential clock output 2. No connect if unused. |
| CLK2_N | 20 | O | |
| CLK3_P | 23 | O | LP-HCSL differential clock output 3. No connect if unused. |
| CLK3_N | 24 | O | |
| POWER | |||
| VDDA | 5 | P | Analog power supply. Additional power supply filtering is recommended. See Section 10.3 for details. |
| VDDCLK | 10, 15, 18, 25 | P | Output power supply |
| Thermal Pad (GND) | Pad | G | Device Ground, Thermal pad. |
| LOGIC CONTROLS / STATUS | |||
| vOE0#/SHFT_LD# | 11 | I | Active low input to control CLK0 or SBI active
low shift register load pin. SBI_EN pin controls function of this pin. Internal
pulldown resistor. OE mode: 0 = Active output, 1 = Inactive
output. Side-Band Mode: SBI latch register input. |
| vOE1#/SBI_IN | 14 | I | Active low input to control CLK1 or SBI data
input pin. SBI_EN pin controls function of this pin. Internal pulldown resistor.
OE mode: 0 = Active output, 1 = Inactive output. Side-Band Mode: SBI data input. |
| vOE2#/SBI_CLK | 21 | I | Active low input to control CLK2 or SBI clock
input pin. SBI_EN pin controls function of this pin. Internal pulldown resistor.
OE mode: 0 = Active output, 1 = Inactive output. Side-Band Mode: SBI clock input. |
| vOE3#/SBI_OUT | 22 | I or O | Active low input to control CLK3 or SBI data
output pin. Internal pulldown resistor. SBI_EN pin controls function of this pin.
OE mode:0 = Active output, 1 = Inactive output. SBI Mode: SBI shift register data output. |
| vPWRGD/PWRDN# | 9 | I | Power Good/Power Down Active Low.
Multifunctional input pin. Internal pulldown resistor. On the first low-to-high transition, functions as Power Good pin which starts up the device On the subsequent low/high transitions, functions as Power Down Active Low pin which controls the device to enter or exit power-down mode. Low = power-down mode High = normal operation mode |
| vSBI_EN | 8 | I | SBI Enable. Internal pulldown resistor. Do not
change the state of this pin after power-up. Low at power-up = SBI interface disabled. Pin 20, 32, 48 and 55 function as OE pins. High at power-up = SBI interface enabled. Pin 20, 32, 48 and 55 function as SBI interface pins. SMBus and other OE pins remain functional. |
| ^vSADR1_tri | 1 | I | SMBus Address 3-level input pin. Internal pullup and pulldown resistors. |
| ^vSADR0_tri | 2 | I | SMBus Address 3-level input pin. Internal pullup and pulldown resistors. |
| ^SLEWRATE_SEL | 27 | I | LP-HCSL differential clock output slew rate
select pin. Internal pullup resistor. Low = Slow slew rate. High = Fast slew rate. |
| LOS# | 28 | O | Loss of Input Clock Signal Active Low/No Connect. Open drain. Requires
external pullup resistor. Low = Invalid input clock. High = Valid input clock. |
| SMB_DATA | 3 | I/O | SMBus Data. Requires external pullup resistor. No connect if unused. |
| SMB_CLK | 4 | I | SMBus Clock. Requires external pullup resistor. No connect if unused. |
| NC | 26 | NC | No connect. |
| Legend | ||
|---|---|---|
| CLOCK INPUTS | CLOCK OUTPUTS | POWER |
| GND | LOGIC CONTROLS / STATUS | NO CONNECT |
| PIN | TYPE(1) | DESCRIPTION | |
|---|---|---|---|
| NAME(2)(3) | NO. | ||
| CLOCK INPUTS | |||
| CLKIN_P | 1 | I | Differential clock input. |
| CLKIN_N | 2 | I | |
| CLOCK OUTPUTS | |||
| CLK1_P | 16 | O | LP-HCSL differential clock output 1. No connect if unused. |
| CLK1_N | 17 | O | |
| CLK2_P | 9 | O | LP-HCSL differential clock output 2. No connect if unused. |
| CLK2_N | 10 | O | |
| POWER | |||
| VDDA | 6 | P | Analog power supply. Additional power supply filtering is recommended. See Section 10.3 for details. |
| VDDCLK | 3, 8, 14, 18, 19 | P | Output power supply |
| GND | 7, 20 | G | Device Ground, Thermal pad. |
| Thermal Pad (GND) | Pad | G | Device Ground, Thermal pad. |
| LOGIC CONTROLS / STATUS | |||
| ^OE1# | 15 | I | Active low input to control CLK1. Internal
pullup resistor. 0 = Output Active, 1 = Output Inactive |
| ^OE2# | 12 | I | Active low input to control CLK2. Internal
pullup resistor. 0 = Output Active, 1 = Output Inactive |
| LOS# | 13 | O | Loss of Input Clock Signal Active Low/No Connect. Open drain. Requires
external pullup resistor. Low = Invalid input clock. High = Valid input clock. |
| vZOUT_SEL | 11 | I | LP-HCSL differential clock output impedance
select. Internal pulldown resistor. Low = 85Ω. High = 100Ω. |
| NC | 4, 5 | NC | No connect. |