SNVSAA6B February 2015 – December 2024 LMR14050
PRODUCTION DATA
This example details the design of a high frequency switching regulator using ceramic output capacitors. A few parameters must be known to start the design process. These parameters are typically determined at the system level:
| Input voltage, VIN | 7 V to 36 V, typical 12 V |
| Output voltage, VOUT | 5.0 V |
| Maximum output current IO_MAX | 5 A |
| Transient response 0.5 A to 5 A | 5% |
| Output voltage ripple | 50 mV |
| Input voltage ripple | 400 mV |
| Switching frequency fSW | 300 kHz |
| Soft-start time | 5 ms |