SNVSAA6B February 2015 – December 2024 LMR14050
PRODUCTION DATA
The LMR14050 is a step down DC-to-DC regulator. The device is typically used to convert a higher DC voltage to a lower DC voltage with a maximum output current of 5 A. The following design procedure can be used to select components for the LMR14050. This section presents a simplified discussion of the design process.