SNVSAA6B February 2015 – December 2024 LMR14050
PRODUCTION DATA
The LMR14050 is in active mode when VEN is above the precision enable threshold and VIN is above the UVLO level. The simplest way to enable the LMR14050 is to connect the EN pin to VIN pin. This action allows self start-up when the input voltage is in the operation range: 4.0V to 40V. Please refer to Section 6.3.6 for details on setting these operating levels.
In active mode, depending on the load current, the LMR14050 is in one of three modes: