SGLS342D July 2006 – July 2025 LMV341-Q1 , LMV344-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | TA | LMV341 | LMV344 | UNIT | ||||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| MIN | TYP(1) | MAX | MIN | TYP(1) | MAX | ||||||
| VIO | Input offset voltage | 25°C | 0.25 | 4 | 0.25 | 4 | mV | ||||
| Full range | 4.5 | 4.5 | |||||||||
| αVIO | Average temperature coefficient of input offset voltage | Full range | 1.7 | 1.7 | μV/°C | ||||||
| IIB | Input bias current | 25°C | 1 | 120 | 1 | 120 | pA | ||||
| –40°C to 85°C | 250 | 250 | |||||||||
| –40°C to 125°C | 3 | 3 | nA | ||||||||
| IIO | Input offset current | 25°C | 6.6 | 6.6 | fA | ||||||
| CMRR | Common-mode rejection ratio | 0 ≤ VICR ≤ 1.7V | 25°C | 40 | 80 | 56 | 80 | dB | |||
| 0 ≤ VICR ≤ 1.6V | Full range | 36 | 50 | ||||||||
| kSVR | Supply-voltage rejection ratio | 2.7V ≤ V+ ≤ 5V | 25°C | 45 | 82 | 65 | 82 | dB | |||
| Full range | 60 | 60 | |||||||||
| VICR | Common-mode input voltage range | CMRR ≥ 50dB | 25°C | 0 | –0.2 to 1.9 | 1.7 | 0 | –0.2 to 1.9 | 1.7 | V | |
| AV | Large-signal voltage gain(2) | RL = 10kΩ to 1.35V | 25°C | 73 | 113 | 78 | 113 | dB | |||
| Full range | 66 | 70 | |||||||||
| RL = 2kΩ to 1.35V | 25°C | 70 | 103 | 72 | 103 | ||||||
| Full range | 63 | 64 | |||||||||
| VO | Output swing (delta from supply rails) | RL = 2kΩ to 1.35V | Low level | 25°C | 24 | 60 | 24 | 60 | mV | ||
| Full range | 95 | 95 | |||||||||
| High level | 25°C | 26 | 60 | 26 | 60 | ||||||
| Full range | 95 | 95 | |||||||||
| RL = 10kΩ to 1.35V | Low level | 25°C | 5 | 30 | 5 | 30 | |||||
| Full range | 40 | 40 | |||||||||
| High level | 25°C | 5.3 | 30 | 5.3 | 30 | ||||||
| Full range | 40 | 40 | |||||||||
| ICC | Supply current (per channel) | 25°C | 100 | 170 | 150 | 200 | μA | ||||
| Full range | 230 | 230 | |||||||||
| IOS | Output short- circuit current | Sourcing | 25°C | 20 | 32 | 18 | 24 | mA | |||
| Sinking | 15 | 24 | 15 | 24 | |||||||
| SR | Slew rate | RL = 10kΩ(3) | 25°C | 1 | 1 | V/μs | |||||
| GBM | Unity-gain bandwidth | RL = 10kΩ, CL = 200pF | 25°C | 1 | 1 | MHz | |||||
| Φm | Phase margin | RL = 100kΩ | 25°C | 72 | 72 | deg | |||||
| Gm | Gain margin | RL = 100kΩ | 25°C | 20 | 20 | dB | |||||
| Vn | Equivalent input noise voltage | f = 1kHz | 25°C | 40 | 40 | nV/√ Hz | |||||
| In | Equivalent input noise current | f = 1kHz | 25°C | 0.001 | 0.001 | pA/√ Hz | |||||
| THD | Total harmonic distortion | f = 1kHz,
AV = 1, RL = 600Ω, VI = 1 VPP | 25°C | 0.017 | 0.017 | % | |||||