SGLS342D July   2006  – July 2025 LMV341-Q1 , LMV344-Q1

PRODUCTION DATA  

  1.   1
  2. 1Features
  3. 2Description
  4. 3Device Comparison Table
  5. 4Pin Configuration and Functions
  6. 5Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 Recommended Operating Conditions
    3. 5.3 ESD Ratings
    4. 5.4 Electrical Characteristics 2.7V
    5. 5.5 Shutdown Characteristics 2.7V
    6. 5.6 Electrical Characteristics 5V
    7. 5.7 Shutdown Characteristics 5V
  7. 6Typical Characteristics
  8. 7Device and Documentation Support
    1. 7.1 Documentation Support
    2. 7.2 Receiving Notification of Documentation Updates
    3. 7.3 Support Resources
    4. 7.4 Trademarks
    5. 7.5 Electrostatic Discharge Caution
    6. 7.6 Glossary
  9. 8Revision History
  10. 9Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Description

The LMV341 and LMV344 devices are single and quad CMOS operational amplifiers, respectively, with low voltage, low power, and rail-to-rail output swing capabilities. The PMOS input stage offers an ultra-low input bias current of 1pA (typical) and an offset voltage of 0.25mV (typical). The single supply amplifier is designed specifically for low-voltage (2.7V to 5V) operation, with a wide common-mode input voltage range that typically extends from –0.2Vto 0.8V from the positive supply rail. Additional features are a 20nV/√ Hz voltage noise at 10kHz, 1MHz unity-gain bandwidth, 1V/μs slew rate, and 100μA current consumption per channel.

An extended industrial temperature range from –40°C to 125°C makes this device an excellent choice for automotive applications.

LMV341-Q1 LMV344-Q1 Application Circuit: Sample-and-Hold Circuit Application Circuit: Sample-and-Hold Circuit