SNVSAT4A September 2017 – June 2021 LP873220-Q1
PRODUCTION DATA
CONFIG is shown in Table 7-47, Address: 0x13
D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
Reserved - do not use | STARTUP_DELAY_SEL | SHUTDOWN_DELAY_SEL | CLKIN_PIN_SEL | CLKIN_PD | EN2_PD | TDIE_WARN_ LEVEL | EN_SPREAD _SPEC |
Bits | Field | Type | Default | Description |
---|---|---|---|---|
7 | Reserved - do not use | R/W | 0 | |
6 | STARTUP_DELAY_SEL | R/W | 0 | Startup delay range from the EN signals: 0 - 0 ms - 7.5 ms with 0.5 ms steps 1 - 0 ms - 15 ms with 1 ms steps |
5 | SHUTDOWN_DELAY_SEL | R/W | 0 | Shutdown delay range from the EN signals: 0 - 0 ms - 7.5 ms with 0.5 ms steps 1 - 0 ms - 15 ms with 1 ms steps |
4 | CLKIN_PIN_SEL | R/W | 0 | CLKIN pin function: 0 - GPO2 1 - CLKIN |
3 | CLKIN_PD | R/W | 0 | Selects the pull down resistor on the CLKIN input pin (valid also
when selected as GPO2): 0 - Pull-down resistor is disabled. 1 - Pull-down resistor is enabled. |
2 | EN_PD | R/W | 1 | Selects the pull down resistor on the EN input pin. 0 - Pull-down resistor is disabled. 1 - Pull-down resistor is enabled. |
1 | TDIE_WARN_ LEVEL | R/W | 1 | Thermal warning threshold level: 0 - 125°C 1 - 137°C |
0 | EN_SPREAD _SPEC | R/W | 0 | Enable spread spectrum feature: 0 - Disabled 1 - Enabled |