SLVSIQ0 May 2025 LP8865C-Q1
PRODUCTION DATA
For this design example, use the parameters in the following table.
| PARAMETER | VALUE |
|---|---|
| Input voltage | 9V to 16V |
| LED string | 8 LED |
| Output voltage | 24V |
| Switching frequency | 400kHz |
| Maximum LED current | 0.5A |
| Inductor current ripple | 40% of maximum inductor current |
| Dimming type | Analog version |