SLVSIQ0 May 2025 LP8865C-Q1
PRODUCTION DATA
The maximum LED current is 0.5A at 100% PWM duty and the corresponding VREF is 200mV. By using Equation 33, the sense resistance is calculated as 400mΩ. Note that the power consumption of the sense resistor is 100mW, requiring enough margin of the resistor's power rating in selection.
In this design, a 100Ω resistor is recommended for RFLT at CSN pin to avoid noise injection and increase robustness. An optional 1nF, 50V X7R ceramic capacitor is chosen for CFLT across CSP-CSN pins to filter high-frequency noise of sense feedback. Using the equation below, a 10μF, 50V X7R ceramic capacitor is chosen for CSNS across RSNS to suppress the ac magnitude of sense feedback less than 200mV.