SLVSH98B July 2023 – August 2025 LP8868U-Q1 , LP8868V-Q1 , LP8868W-Q1 , LP8868X-Q1 , LP8868Y-Q1 , LP8868Z-Q1
PRODUCTION DATA
The LP8868-Q1 family adopts an adaptive off-time current-mode control to support fast transient response over a wide range of operation. The switching frequency is configurable through the FSET pin, ranging from 100kHz to 2.2MHz.
For average output current regulation, the sensed voltage across the sensing resistor between the CSP and CSN pins compares with the internal voltage reference, VREF, through the error amplifier. The output of the error amplifier, VCOMP, passes through an external compensation network and compares with the peak current feedback at the PWM comparator
During each switching cycle, when the internal N-MOSFET is turned on, the peak current is sensed through the internal FET. When the sensed value of peak current reaches VCOMP at the input of PWM comparator, the N-MOSFET is turned off and the adaptive off-time counter starts counting. Once the adaptive off-time counter stops counting, the counter remains reset until when the N-MOSFET turns off. The counting off time is determined by the external resistor connected to the FSET pin and the input/output feed forward. Thus, the device maintains a nearly constant switching frequency at steady state and regulate the output average current at a desired value.