SLVSH98B July 2023 – August 2025 LP8868U-Q1 , LP8868V-Q1 , LP8868W-Q1 , LP8868X-Q1 , LP8868Y-Q1 , LP8868Z-Q1
PRODUCTION DATA
An input capacitor is required to reduce the surge current drawn from the input supply and the switching noise coming from the device. Electrolytic capacitors are recommended for energy storage. Ceramic capacitors with X5R or X7R dielectrics are highly recommended because of the low ESR and small temperature coefficients. For most applications, the recommendation is to place a 10μF ceramic capacitor along with a 0.1µF capacitor from VIN to PGND/AGND to provide high-frequency filtering. Verify that the input capacitor voltage rating is greater than the maximum input voltage. Use Equation 6 to calculate the input ripple voltage, where ESRCIN is the ESR of input capacitor, and KDR is the derating coefficient of ceramic capacitance at the applied DC voltage.
In this design, a 33µF, 100V electrolytic capacitor, 10µF, 100V X7R ceramic capacitor and 0.1µF, 100V X7R ceramic capacitor are chosen, yielding approximately 88mV input ripple voltage.