SLVSH98B July 2023 – August 2025 LP8868U-Q1 , LP8868V-Q1 , LP8868W-Q1 , LP8868X-Q1 , LP8868Y-Q1 , LP8868Z-Q1
PRODUCTION DATA
For this design example, use the parameters in the following table.
| PARAMETER | VALUE |
|---|---|
| Input voltage range | 9V − 16V |
| LED string | 5 LED |
| Output voltage | 15V |
| Switching frequency | 400kHz |
| Maximum LED current | 1A |
| Inductor current ripple | 40% of maximum inductor current |
| Dimming type | PWM dimming/ADIM dimming |