SLVSH98B July 2023 – August 2025 LP8868U-Q1 , LP8868V-Q1 , LP8868W-Q1 , LP8868X-Q1 , LP8868Y-Q1 , LP8868Z-Q1
PRODUCTION DATA
The LP8868 family implements an internal undervoltage-lockout (UVLO) circuitry connecting to the VCC pin. The UVLO is triggered and then device is disabled when the VCC pin voltage falls below the internal UVLO threshold voltage, VVCC_UVLO typically 3.0V, with a typical 0.2V hysteresis. The VCC pin is the output of an internal regulator of which the input is supplied by the VIN pin. Therefore, if VIN pin voltage falls close to above the VVCC_UVLO (around 500mV above), the UVLO is triggered.