SLLSFX9A December 2024 – May 2025 MCF8316D
PRODUCTION DATA
Figure 10-1 shows the typical schematic of MCF8316D.
Table 10-1 lists the recommended values of the external components for MCF8316D.
| COMPONENTS | PIN 1 | PIN 2 | RECOMMENDED |
|---|---|---|---|
| CVM1 | VM | PGND | X7R, 0.1µF, TI recommends a capacitor voltage rating at least twice the operating voltage of the device (VM) |
| CVM2 | VM | PGND | ≥ 10µF, TI recommends a capacitor voltage rating at least twice the operating voltage of the device (VM) |
| CCP | CP | VM | X7R, 1µF, 16V capacitor |
| CFLY | CPH | CPL | X7R, 47nF, TI recommends a capacitor voltage rating at least twice the operating voltage of the device (VM) |
| CAVDD | AVDD | AGND | X7R, 1µF, ≥10V. In order for AVDD to accurately regulate output voltage, capacitor should have effective capacitance between 0.7µF to 1.3µF at 3.3V across operating temperature. |
| CDVDD | DVDD | DGND | X7R, 1µF, ≥ 6.3V. In order for DVDD to accurately regulate output voltage, capacitor should have effective capacitance between 0.7µF to 2.5µF at 1.5V across operating temperature. |
| CBK | FB_BK | GND_BK | X7R, buck-output rated capacitor |
| LBK | SW_BK | FB_BK | Buck-output inductor |
| RFG | 1.8 to 5V Supply | FG | 5.1kΩ, Pull-up resistor |
| RnFAULT | 1.8 to 5V Supply | nFAULT | 5.1kΩ, Pull-up resistor |
| RSDA | 1.8 to 3.3V Supply | SDA | 5.1kΩ, Pull-up resistor |
| RSCL | 1.8 to 3.3V Supply | SCL | 5.1kΩ, Pull-up resistor |
| Parameter | Min | Max | Unit |
|---|---|---|---|
| Motor voltage | 4.5 | 35 | V |
| Back-EMF constant (see Section 7.3.13.3) | 0.6 | 2000 | mV/Hz |
| Motor resistance (see Section 7.3.13.1) | 0.006 | 20 | Ω |
| Motor inductance (see Section 7.3.13.2) | 0.006 | 20 | mH |
| Motor electrical speed | - | 1500 | Hz |
| Peak motor phase current | - | 8 | A |