SLLSFX9A December 2024 – May 2025 MCF8316D
PRODUCTION DATA
MCF8316D has a built-in oscillator that is used as the clock source for all digital peripherals and timing measurements. Default configuration for MCF8316D is to use the internal oscillator and it is sufficient to drive the motor without need for any external crystal or clock sources.
In case MCF8316D does not meet accuracy requirements of timing measurement or speed loop, then MCF8316D has an option to support an external clock reference.
In order to improve EMI performance, MCF8316D provides the option of modulating the clock frequency by enabling Spread Spectrum Modulation (SSM) through SPREAD_SPECTRUM_MODULATION_DIS.