SLASEC4D May 2018 – December 2019 MSP430FR2153 , MSP430FR2155 , MSP430FR2353 , MSP430FR2355
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | DEVICE GRADE | VCC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|---|
EI | Integral linearity error(12-bit mode) | Veref+ reference | T | 2.4 V to 3.6 V | –2.5 | 2.5 | LSB | |
Integral linearity error (10-bit mode) | Veref+ reference | –2 | 2 | |||||
ED | Differential linearity error(12-bit mode) | Veref+ reference | T | 2.4 V to 3.6 V | –1 | 1 | LSB | |
Differential linearity error (10-bit mode) | Veref+ reference | –1 | 1 | |||||
EO | Offset error(12-bit mode) | Veref+ reference | T | 2.4 V to 3.6 V | –1.5 | 1.5 | mV | |
Offset error (10-bit mode) | Veref+ reference | –6.0 | 6.0 | |||||
EG | Gain error (12-bit mode) | Veref+ as reference | T | 2.4 V to 3.6 V | –3.0 | 3.0 | LSB | |
Gain error (10-bit mode) | Veref+ as reference | –1.5 | 1.5 | |||||
ET | Total unadjusted error (12-bit mode) | Veref+ as reference | T | 2.4 V to 3.6 V | –4.0 | 4.0 | LSB | |
Total unadjusted error (10-bit mode) | Veref+ as reference | –2.0 | 2.0 |