SLASEC4D May 2018 – December 2019 MSP430FR2153 , MSP430FR2155 , MSP430FR2353 , MSP430FR2355
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | DEVICE GRADE | VCC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|---|
tt | UART receive deglitch time (1) | UCGLITx = 0 | T | 2.0 V, 3.0 V | 12 | ns | ||
UCGLITx = 1 | 40 | |||||||
UCGLITx = 2 | 68 | |||||||
UCGLITx = 3 | 110 |
Table 4-16 lists the supported frequencies of the eUSCI in SPI master mode.