SLASEC4D May 2018 – December 2019 MSP430FR2153 , MSP430FR2155 , MSP430FR2353 , MSP430FR2355
PRODUCTION DATA.
The interrupt vectors and the power-up start address are in the address range 0FFFFh to 0FF80h (see Table 5-2). The vector contains the 16-bit address of the appropriate interrupt-handler instruction sequence.
INTERRUPT SOURCE | INTERRUPT FLAG | SYSTEM INTERRUPT | WORD ADDRESS | PRIORITY |
---|---|---|---|---|
System Reset
Power up, brownout, supply supervisor External reset RST Watchdog time-out, key violation FRAM uncorrectable bit error detection Software POR, BOR FLL unlock error |
SVSHIFG PMMRSTIFG WDTIFG PMMPORIFG, PMMBORIFG SYSRSTIV FLLULPUC |
Reset | FFFEh | 63, Highest |
System NMI
Vacant memory access JTAG mailbox FRAM access time error FRAM bit-error detection |
VMAIFG JMBINIFG, JMBOUTIFG CBDIFG, UBDIFG |
Non-Maskable | FFFCh | 62 |
User NMI
External NMI Oscillator fault |
NMIIFG OFIFG |
Non-Maskable | FFFAh | 61 |
Timer0_B3 | TB0CCR0 CCIFG0 | Maskable | FFF8h | 60 |
Timer0_B3 | TB0CCR1 CCIFG1, TB0CCR2 CCIFG2, TB0IFG (TB0IV) | Maskable | FFF6h | 59 |
Timer1_B3 | TB1CCR0 CCIFG0 | Maskable | FFF4h | 58 |
Timer1_B3 | TB1CCR1 CCIFG1, TB1CCR2 CCIFG2, TB1IFG (TB1IV) | Maskable | FFF2h | 57 |
Timer2_B3 | TB2CCR0 CCIFG0 | Maskable | FFF0h | 56 |
Timer2_B3 | TB2CCR1 CCIFG1, TB2CCR2 CCIFG2, TB2IFG (TB2IV) | Maskable | FFEEh | 55 |
Timer3_B7 | TB3CCR0 CCIFG0 | Maskable | FFECh | 54 |
Timer3_B7 | TB3CCR1 CCIFG1, TB3CCR2 CCIFG2, TB3CCR3 CCIFG3, TB3CCR4 CCIFG4, TB3CCR5 CCIFG5, TB3CCR6 CCIFG6, TB3IFG (TB3IV) | Maskable | FFEAh | 53 |
RTC counter | RTCIFG | Maskable | FFE8h | 52 |
Watchdog timer interval mode | WDTIFG | Maskable | FFE6h | 51 |
eUSCI_A0 receive or transmit | UCTXCPTIFG, UCSTTIFG, UCRXIFG, UCTXIFG (UART mode)
UCRXIFG, UCTXIFG (SPI mode) (UCA0IV)) |
Maskable | FFE4h | 50 |
eUSCI_A1 receive or transmit | UCTXCPTIFG, UCSTTIFG, UCRXIFG, UCTXIFG (UART mode)
UCRXIFG, UCTXIFG (SPI mode) (UCA0IV)) |
Maskable | FFE2h | 49 |
eUSCI_B0 receive or transmit | UCB0RXIFG, UCB0TXIFG (SPI mode)
UCALIFG, UCNACKIFG, UCSTTIFG, UCSTPIFG, UCRXIFG0, UCTXIFG0, UCRXIFG1, UCTXIFG1, UCRXIFG2, UCTXIFG2, UCRXIFG3, UCTXIFG3, UCCNTIFG, UCBIT9IFG,UCCLTOIFG(I2C mode) (UCB0IV) |
Maskable | FFE0h | 48 |
eUSCI_B1 receive or transmit | UCB1RXIFG, UCB1TXIFG (SPI mode)
UCALIFG, UCNACKIFG, UCSTTIFG, UCSTPIFG, UCRXIFG0, UCTXIFG0, UCRXIFG1, UCTXIFG1, UCRXIFG2, UCTXIFG2, UCRXIFG3, UCTXIFG3, UCCNTIFG, UCBIT9IFG,UCCLTOIFG(I2C mode) (UCB0IV) |
Maskable | FFDEh | 47 |
ADC | ADCIFG0, ADCINIFG, ADCLOIFG, ADCHIIFG, ADCTOVIFG, ADCOVIFG (ADCIV) | Maskable | FFDCh | 46 |
eCOMP0_eCOMP1 | CPIIFG, CPIFG (CP1IV, CP0IV) | Maskable | FFDAh | 45 |
SAC0_SAC2(1) | SAC2DACSTS DACIFG (SAC2IV)
SAC0DACSTS DACIFG, SAC0IV) |
Maskable | FFD8h | 44 |
SAC1_SAC3(1) | SAC3DACSTS DACIFG (SAC3IV)
SAC1DACSTS DACIFG, SAC1IV) |
Maskable | FFD6h | 43 |
P1 | P1IFG.0 to P1IFG.7 (P1IV) | Maskable | FFD4h | 42 |
P2 | P2IFG.0 to P2IFG.7 (P2IV) | Maskable | FFD2h | 41 |
P3 | P3IFG.0 to P3IFG.7 (P3IV) | Maskable | FFD0h | 40 |
P4 | P4IFG.0 to P4IFG.7 (P4IV) | Maskable | FFCEh | 39 |
Reserved | Reserved | Maskable | FFCCh to FF88h |
Table 5-3 lists the BSL signature settings. The BSL setting on MSP430FR2355 can be customized by using BSL configuration and I2C address. See the MSP430 FRAM Device Bootloader (BSL) User's Guide for more details.
SIGNATURE | WORD ADDRESS |
---|---|
BSL I2C Address(1) | FFA0h |
BSL Config | 0FF8Ah |
BSL Config Signature | 0FF88h |
BSL Signature2 | 0FF86h |
BSL Signature1 | 0FF84h |
JTAG Signature2 | 0FF82h |
JTAG Signature1 | 0FF80h |