SBOSAA7 September 2025 OPA598
PRODUCTION DATA
The OPA598 is designed for use as an output driver stage with gain due to the wide supply voltage and high output current with programmable current limit. These features combined with the small size of the DNT package (4mm × 4mm) makes this device a great choice for high-channel density systems such as semiconductor test and manufacturing platforms where many channels can be present.