SBOS940B May 2019 – December 2025 OPA818
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The OPA818 does not require heat sinking or airflow in most applications. The maximum allowed junction temperature sets the maximum allowed internal power dissipation, and is described in the following paragraph. Do not exceed a maximum junction temperature of 105°C.
The operating junction temperature (TJ) is given by TA + PD × RθJA. The total internal power dissipation (PD) is the sum of quiescent power (PDQ) and additional power dissipated in the output stage (PDL) to deliver load power. Quiescent power is simply the specified no-load supply current times the total supply voltage across the device. The PDL depends on the output signal and load. For a grounded resistive load, the PDL is at a maximum when the output is fixed at a voltage equal to 1/2 of either supply voltage (for balanced bipolar supplies). Under this condition, PDL = VS2 / (4 × RL), where RL includes feedback network loading.
Be aware that the power in the output stage, and not into the load, determines internal power dissipation.
As a worst-case example, compute the maximum TJ using the OPA818 in the circuit of Figure 8-1 operating at a maximum specified ambient temperature of 85°C and driving a grounded 100-Ω load.
PD = 10 V × 27.7 mA + 52 / (4 × (100 Ω || 350.9 Ω)) ≅ 357 mW
Maximum TJ = 85°C + (0.357 W × 54.6°C/W) = 104.5°C.
In the circuit of Figure 8-1, all practical scenarios are able to operate at a lower internal power and junction temperature.