SLES023D December   2001  – December 2016 PCM1802
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
    6. 6.6 Typical Characteristics
      1. 6.6.1 Typical Characteristics: Internal Filter
        1. 6.6.1.1 Digital Filter: Decimation Filter Frequency Response
        2. 6.6.1.2 HPF (High-Pass Filter) Frequency Response
        3. 6.6.1.3 Analog Filter: Antialiasing Filter Frequence Response
      2. 6.6.2 Typical Characteristics: Output Spectrum
      3. 6.6.3 Typical Characteristics: Supply Current
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagrams
    3. 7.3 Feature Description
      1. 7.3.1 Hardware Control
      2. 7.3.2 Power-On Reset Sequence
      3. 7.3.3 System Clock
    4. 7.4 Device Functional Modes
      1. 7.4.1 Power Down, HPF Bypass, Oversampling Control
      2. 7.4.2 Serial Audio Data Interface
        1. 7.4.2.1 Data Format
        2. 7.4.2.2 Interface Timing
        3. 7.4.2.3 Synchronization With Digital Audio System
      3. 7.4.3 Master Mode
      4. 7.4.4 Slave Mode
      5. 7.4.5 Interface Mode
  8. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Control Pins
        2. 8.2.2.2 DSP or Audio Processor
        3. 8.2.2.3 Input Filters
      3. 8.2.3 Application Curve
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
      1. 10.1.1 VCC and VDD Pins
      2. 10.1.2 AGND and DGND Pins
      3. 10.1.3 VIN Pins
      4. 10.1.4 VREF1 Pin
      5. 10.1.5 VREF2 Pin
      6. 10.1.6 DOUT Pin
      7. 10.1.7 System Clock
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Receiving Notification of Documentation Updates
    2. 11.2 Community Resources
    3. 11.3 Trademarks
    4. 11.4 Electrostatic Discharge Caution
    5. 11.5 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Features

  • 24-Bit Delta-Sigma Stereo A/D Converter
  • Single-Ended Voltage Input: 3 VP–P
  • Antialiasing Filter Included
  • Oversampling Decimation Filter
    • Oversampling Frequency: ×64, ×128
    • Pass-Band Ripple: ±0.05 dB
    • Stop-Band Attenuation: –65 dB
    • On-Chip High-Pass Filter: 0.84 Hz (44.1 kHz)
  • High Performance
    • THD+N: 96 dB (Typical)
    • SNR: 105 dB (Typical)
    • Dynamic Range: 105 dB (Typical)
  • PCM Audio Interface
    • Master and Slave Mode Selectable
    • Data Formats: 24-Bit Left-Justified; 24-Bit I2S; 20-bit or 24-Bit Right-Justified
  • Sampling Rate: 16 kHz to 96 kHz
  • System Clock: 256 fS, 384 fS, 512 fS, 768 fS
  • Dual Power Supplies: 5 V (Analog), 3.3 V (Digital)
  • Package: 20-Pin SSOP

Applications

  • AV Amplifier Receivers
  • MD Players
  • CD Recorders
  • Multitrack Receivers
  • Electric Musical Instruments

Description

The PCM1802 is a high-performance, low-cost, single-chip stereo analog-to-digital converter with single-ended analog voltage input. The PCM1802 uses a delta-sigma modulator with 64-times or 128times oversampling, and includes a digital decimation filter and high-pass filter (HPF), which removes the DC component of the input signal. For various applications, the PCM1802 supports master and slave modes and four data formats in serial interface. The PCM1802 is suitable for a wide variety of cost-sensitive consumer applications where good performance, 5-V analog supply, and 3.3-V digital supply operation is required. The PCM1802 is fabricated using a highly advanced CMOS process and is available in the DB 20-pin SSOP package.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
PCM1802 SSOP (20) 7.20 mm × 5.30 mm
  1. For all available packages, see the orderable addendum at the end of the data sheet.

Block Diagram

PCM1802 b0004-07.gif