SBAS804G September 2017 – April 2026 REF34
PRODUCTION DATA
Typical 0.1Hz to 10Hz voltage noise can be seen in Figure 7-6. Device noise increases with output voltage and operating temperature. Additional filtering can be used to improve output noise levels, although care must be taken to ensure the output impedance does not degrade ac performance. Peak-to-peak noise measurement setup is shown in Figure 7-6.
Figure 7-6 0.1Hz to 10Hz Noise
(VOUT)